Aapo's wish list

by aapris

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Oscilloscope - MSO-19
Retired TOL-09263
269.95 1   
Cannot be ordered at this time.
BlinkM - I2C Controlled RGB LED
In stock COM-08579
13.95 1   
BlinkM MaxM - I2C Controlled RGB LED
Retired COM-09000
74.85 3   
Cannot be ordered at this time.
SparkFun 9 Degrees of Freedom - Sensor Stick
Retired SEN-10724
49.95 1   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
3.2 2   
SparkFun Electret Microphone Breakout
Retired BOB-09964
7.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Female
In stock PRT-10288
10.5 3   
SparkFun Ambient Light Sensor Breakout - TEMT6000
28 available BOB-08688
14.85 3   
WiiChuck Adapter
Retired DEV-09281
3.9 2   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
3.2 2   
Flex Sensor 4.5"
31 available SEN-08606
35.9 2   
SparkFun Beginner Parts Kit
Retired KIT-10003
19.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W
Retired COM-09258
10.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
11 2   
Weather Meters
Retired SEN-08942
76.95 1   
Cannot be ordered at this time.
Servo - Large
Retired ROB-09064
25.9 2   
Cannot be ordered at this time.
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
29.9 2   
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
16.5 1   
SparkFun Cellular Shield - SM5100B
Retired CEL-09607
99.95 1   
Cannot be ordered at this time.
Quad-band Cellular Duck Antenna SMA
In stock CEL-00675
8.95 1   
Vibration Motor
In stock ROB-08449
4.5 2   
Ultrasonic Range Finder - LV-MaxSonar-EZ1
Retired SEN-00639
35.5 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
Battery Holder - 4xAA to Barrel Jack Connector
In stock PRT-09835
2.75 1   
Conductive Thread - 234/34 4ply (Sale)
Retired DEV-08549
34.95 1   
Cannot be ordered at this time.
Bus Pirate
Retired TOL-09544
29.95 1   
Cannot be ordered at this time.
DC Barrel Jack Adapter - Male
In stock PRT-10287
10.5 3   
Infrared Thermometer - MLX90614
Out of stock SEN-09570
18.95 1   
Cannot be ordered at this time.
LilyPad Pro Kit
Retired DEV-08873
29.95 1   
Cannot be ordered at this time.
LilyPad LED White (5pcs)
Retired DEV-10081
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
AttoPilot Voltage and Current Sense Breakout - 45A
Retired SEN-10643
19.95 1   
Cannot be ordered at this time.
Bus Pirate Cable
In stock CAB-09556
5.5 1   
SparkFun Shift Register Breakout - 74HC595
In stock BOB-10680
9 2   
LilyPad LED Micro - Green (5pcs)
Retired DEV-10756
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Blue (5pcs)
Retired DEV-10755
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Yellow (5pcs)
Retired DEV-10757
3.75 1   
Cannot be ordered at this time.
LilyPad LED Micro - Red (5pcs)
Retired DEV-10754
3.75 1   
Cannot be ordered at this time.
LilyPad Simple Power
Retired DEV-10085
4.95 1   
Cannot be ordered at this time.
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Jumper Wire - JST to Molex
Retired PRT-08598
1.5 1   
Cannot be ordered at this time.
Wearable Keypad
Retired COM-10411
12.95 1   
Cannot be ordered at this time.
Jumper Wire - JST Black Red
In stock PRT-08670
1.05 1   
Total: 1079.95