ARCH-508_Design10

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
27.6 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
Wall Adapter Power Supply - 9VDC 650mA
Retired TOL-00298
5.95 1   
Cannot be ordered at this time.
Mini Speaker - PC Mount 12mm 2.048kHz
In stock COM-07950
2.1 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
27.9 2   
Mini Pushbutton Switch
In stock COM-00097
0.9 2   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
Jumper Wire Kit - 140pcs
In stock PRT-00124
6.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Infrared Sensor Jumper Wire - 3-Pin JST
In stock SEN-08733
1.6 1   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
LED Mixed Bag - 5mm
Retired COM-09881
6.9
You save:
4.6 (40%)
1   
Cannot be ordered at this time.
Resistor 10k Ohm 1/6th Watt PTH
Only 5 left! COM-08374
0.5 5   
Resistor 1k Ohm 1/6 Watt PTH
Retired COM-08980
1.25 5   
Cannot be ordered at this time.
Mini Photocell
In stock SEN-09088
6.4 4   
Jumper Wires Premium 6" M/M Pack of 10
In stock PRT-08431
4.5 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Zip-Tie Assortment
Retired PRT-10328
3.95 1   
Cannot be ordered at this time.
Servo - Hitec HS-422 (Standard Size)
In stock ROB-11884
20.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Needle Nose Pliers
In stock TOL-08793
10.5 3   
Barrel Jack to 2-pin JST
In stock TOL-08734
3.5 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
Total: 263.8