This product has been retired from our catalog and is no longer for sale. View the updated version below. LCD-17153

Zio Qwiic OLED Display (0.91 in, 128x32)
LCD-16774

Zio Qwiic OLED Display (0.91 in, 128x32)

SKU: LCD-16774

This OLED Display from Zio can display up to 3 lines of text, is thinner & consumes less power than an LCD, & uses fast refresh firmware.

Out of stock
SKU
LCD-16774

This product has been retired from our catalog and is no longer for sale. View the updated version below. LCD-17153

Product Overview

This OLED Display from Zio can display up to 3 lines of text and features 128x32 pixels in a small 0.91” (diagonal) frame. As an OLED, this display does not have a backlight layer (unlike LCDs) and therefore it’s thinner, consumes less power, and has higher contrast.

Additionally, The firmware is optimized to update only the part of the screen that changes rather than transferring information for every single pixel during each screen update so speed isn’t compromised however, thanks to this I2C command structure. This is the same concept use with "Dirty Rectangles" or "Bit blit" operations in computer graphics.

The breakout board also features 4 mounting holes that can be snapped off and 2 Qwiic connectors to allow for quick and easy daisy-chaining.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

  • Communication Protocols: I2C
  • IC: SSD1306
  • I2C Address: 0x3C
  • Dimensions with Mounting Tab: 25.1 x 50.3mm
  • Dimensions without Mounting Tab: 50.3 x 15.1mm
  • Weight: 5g

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

Zio Qwiic OLED Display (0.91 in, 128x32)
Zio Qwiic OLED Display (0.91 in, 128x32) LCD-16774
$9.95 retail price.

Available Discounts

  • $9.45 | 25+ units
  • $8.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing