This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

868MHz European LoRa Antenna RP-SMA - 1/2 Wave 2dBi (DiPole, 810-910MHz)
WRL-18083

868MHz European LoRa Antenna RP-SMA - 1/2 Wave 2dBi (DiPole, 810-910MHz)

SKU: WRL-18083
In stock
SKU
WRL-18083

Increase your range with this 1/2 wave duck antenna for the European LoRa band.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Increase your range with this 1/2 wave duck antenna for the European LoRa band. Designed for 810-910 MHz (868MHz center frequency) it is ideal for distant LoRa nodes. Utilizes an RP-SMA connector and is 200mm long with a gain of 2dBi.

Hookup Accessories

Documentation

Customer Reviews

868MHz European LoRa Antenna RP-SMA - 1/2 Wave 2dBi (DiPole, 810-910MHz)
868MHz European LoRa Antenna RP-SMA - 1/2 Wave 2dBi (DiPole, 810-910MHz) WRL-18083

Stock and Customer Discounts

$10.95 retail price.

Available Discounts

  • $10.40 | 25+ units
  • $9.86 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing