SparkFun Arduino IoT Weather Station
KIT-22636

SparkFun Arduino IoT Weather Station

SKU: KIT-22636

Whether you're an agriculturalist, a professional meteorologist, or a weather hobbyist, building a weather station can be a rewarding project.

$129.95
In stock
SKU
KIT-22636
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Building a weather station can be rewarding whether you're an agriculturalist, professional meteorologist, or weather hobbyist. Create your own weather station effortlessly with SparkFun's Arduino IoT Weather Station, and monitor it seamlessly through Arduino Cloud, an all-in-one IoT platform that brings your creations to life in a snap. SparkFun created this Arduino library specifically for use with our MicroMod Weather Carrier Board (w/o UV Sensor) and MicroMod ESP32 Processor, enabling users to easily record wind speed, wind direction, and rainfall data from our weather meter kit with reliable wireless connectivity.

The MicroMod Weather Carrier Board is a peripheral for the MicroMod ecosystem that lets you build your own weather station using one of a multitude of processors. The carrier board in this kit includes two sensors: the BME280 temperature, pressure, and humidity sensor and the AS3935 Lightning detector.

Sensors Included

  • Rain Gauge: A self-emptying bucket mechanism activates a momentary button closure for every 0.011" (0.2794 mm) of rain collected.
  • Anemometer: Measures wind speed by closing a switch once per rotation. A wind speed of 1.492 MPH generates exactly one switch closure per second.
  • Wind Vane: Reports wind direction as a variable voltage produced by a combination of internal resistors. While it can technically indicate up to 16 positions, it reliably resolves eight cardinal directions (N, NE, E, etc.).

Along with these on-board sensors, there is a 3-pin latch terminal & cables to add an external soil moisture sensor (also included) and a pair of RJ11 jacks to plug in the wind and rain sensors to connect the included Weather Meter Kit. To top it all off, there is a microSD card slot so you can plug in an SD card to log all that glorious weather data using the MicroMod processor of your choosing!

Features & Specs

ESP32 MicroMod Processor Board:

  • General Features:
    • Dual-core Tensilica LX6 microprocessor
    • Up to 240MHz clock frequency
    • 520kB internal SRAM
    • 128mbit/16MB flash storage
    • Integrated 802.11 BGN WiFi transceiver
    • 2.7 to 3.6V operating range
    • 500µA sleep current under hibernation
    • 10-electrode capacitive touch support
    • Hardware-accelerated encryption (AES, SHA2, ECC, RSA-4096)
  • Specific Peripherals made available on MicroMod ESP32:
    • 1x USB dedicated for programming and debug
    • 1x UART
    • 2x I2C
    • 1x SPI
    • 7x GPIO
    • 2x Digital Pins
    • 2x Analog Pins
    • 2x PWM
    • Status LED
    • VIN Level ADC
    • Additional peripherals are available but are shared on dedicated MicroMod pins.

MicroMod Weather Carrier Board (w/o UV Sensor):

  • Barometric Pressure/Humidity/Temperature Sensor - BME280
    • Operated in I2C mode. I2C address: 0x77
  • Lightning Detector - AS3935
    • Operated in SPI mode.
  • 2 x RJ11 Connectors to connect Wind/Rain sensors.
  • 3-pin Latch Terminal to connect Soil Moisture sensor.

Weather Meter Kit:

  • Wind Vane
  • Cup Anemometer
  • Tipping Bucket Rain Gauge
  • Two-Part Mounting Mast
  • Rain Gauge Mounting Arm
  • Wind Meter Mounting Bar
  • 2 x Mounting Clamps
  • 4 x Zip Ties

Soil Moisture Sensor:

  • PCB Coated in ENIG (Electroless Nickel Immersion Gold)
  • 3-Pin Screw Terminal (Pre-Assembled)

Documentation

Weather Meter Kit:

MicroMod Documentation:

Soil Moisture Sensor:

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Arduino IoT Weather Station
SparkFun Arduino IoT Weather Station
$129.95
KIT-22636
$129.95 retail price.

Available Discounts

  • $123.45 | 10+ units
  • $116.96 | 25+ units
  • $110.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing