Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor (Qwiic)
The LIDAR-Lite v4 Qwiic from GARMIN is a high-performance, wireless optical distance measurement sensor that doesn't require any soldering to get started.
Helpful Documentation
Product Overview
The LIDAR-Lite v4 Qwiic from GARMIN is a high-performance, wireless optical distance measurement sensor that doesn't require any soldering to get started. This is the ideal solution for drone, robot, IoT, or unmanned vehicle operations when space is tight and power is limited. This sensor has up to a 10 meter range, 1cm resolution, and requires 85mA during data acquisition. The user can read and write to the LIDAR-Lite v4 using the I2C protocol; this is where the addition of the SparkFun Qwiic system really shines. The LIDAR sensor requires 5V to operate but runs on 3V3 logic. With a 5V boost circuit and an easy-to-use Qwiic connector you can power the sensor and get distance measurements over Qwiic all with a single piece of hardware.
The LIDAR sensor works by sending out an infrared beam and measuring the time it takes to be reflected back. The LIDAR-Lite v4 utilizes LEDs rather than a laser for this iteration; therefore, it is inherently eye-safe under normal usage. The built-in nRF52840 microcontroller runs a pre-loaded "out of the box" stock application to calculate the distance between itself and something in front of it. The equipped nRF52840 also allows developers to create custom applications to expand on the "out of the box" functionality or connect to an external micro-controller running a custom user application.
The SparkFun LIDAR Lite v4 Arduino library makes getting data as easy as a call to the getDistance() function. The library also supports changing the I2C address of each LIDAR and provides an easy example of how to do so. Its low power-consumption and I2C address configuration means you can daisy-chain up to 10 of these sensors on one microcontroller platform.
Note: The I2C address of the Qwiic LIDAR-Lite v4 is 0x62 and is software-configurable to any address. A multiplexer/Mux is required to communicate to multiple Qwiic LIDAR-Lite v4 sensors on a single bus. If you need to use more than one Qwiic LIDAR-Lite v4 sensor consider using the Qwiic Mux Breakout.
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
-
-
-
-
-
-
-
-
-
-
-
-
-
-
-
SparkFun Qwiic Shield for Teensy
Special Price Current price: $1.40 Regular Price Original price: $4.25In stock -
-
Features & Specs
- Resolution: 1cm
- Measurement repeatability:
- As measured indoors to a 90% reflective target
- 1cm is equivalent to one standard deviation
- Using “high accuracy” mode, with averaging:
- +/- 1cm to 2 meters
- +/- 2cm to 4 meters
- +/- 5cm to 10 meters
- Range: 5 cm to 10 meters (as measured from back of unit)
- Update rate:
- I2C = >200Hz typical
- ANT® = up to 200Hz to a 90% target indoors at 2m in normal operating mode
- Interface: I2C or ANT; user configurable for SPI using the Nordic SDK
- Power (operating voltage): 3.3VDC
- Operating temperature: -20 to 60° C
- LED wavelength: 940nm
- Beam divergence: 4.77°
- Optical aperture: 14.9mm
- Unit size (LxWxH): 2.8in x 1.0in x 0.9in
Documentation
- Schematic
- Eagle Files
- Board Dimensions
- Hookup Guide
- Garmin LIDAR Lite v4 Product Information:
- Garmin: Operation Manual and Technical Specifications
- Garmin: Safety and Product Information
- Garmin: LIDAR-Lite Arduino Library Github
- Garmin: LIDAR-Lite ANT Library
- SparkFun: Qwiic LIDAR Lite v4 Arduino library
- Qwiic Info Page
- GitHub Hardware Repo
Customer Reviews
![Garmin LIDAR-Lite v4 LED - Distance Measurement Sensor (Qwiic)](https://www.sparkfun.com/media/catalog/product/cache/6b1c5dd488d29676af56080796b52b7a/1/8/18009-Garmin_LIDAR-Lite_v4_LED_-_Distance_Measurement_Sensor__Qwiic_-01.jpg)