SparkFun Qwiic LED Stick - APA102C
The SparkFun Qwiic LED Stick features ten addressable APA102 LEDs, making it easy to add full color LED control using I2C.
Helpful Documentation
Product Overview
The SparkFun Qwiic LED Stick features ten addressable APA102 LEDs, making it easy to add full color LED control using I2C. Write to individual LEDs to display a count in binary, or write to the whole strip for cool lighting effects. You can even add more LEDs to the end if you need to. We’ve written an Arduino library and Python package that take care of the I2C and communication to the LEDs so all you have to do is decide what color each LED should be.
The LED Stick has a default I2C address of 0x23 but can be changed with a simple command, allowing you to control up to 100 LEDs (10 Qwiic LED Sticks) on a single bus! The address can also be changed to 0x22 by closing the solder jumper on the back of the board.
This board is one of our many Qwiic compatible boards! Simply plug and go. No soldering, no figuring out which is SDA or SCL, and no voltage regulation or translation required!
The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.
Features & Specs
- 10x APA102C addressable LEDs driven by an ATTiny85
- Default I2C Address: 0x23 (Adjustable to 0x22 via Jumper)
- 2x Qwiic Connectors
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $11.88 | 10+ units
- $11.25 | 25+ units
- $10.63 | 100+ units