Creative Commons images are CC BY 2.0

SparkFun Qwiic Ideation Kit

The SparkFun Qwiic Ideation Kit is the smorgasbord of our best and most popular Qwiic boards that allows you to bring any project idea to life. This kit allows users to get started with Arduino without the need for soldering or breadboarding. We've included a large number of inputs and outputs making it easy to brainstorm and then test out different ideas. Hooking up a handful of inputs and outputs to an Arduino has never been so easy.

The Qwiic Ideation Kit includes multiple inputs and outputs: our RedBoard Qwiic, precision IMU, environmental air sensor, GPS module, joystick, accelerometer, keypad and proximity sensor, an MP3 player, a relay, and the classic full graphic OLED display.

Imagine a relay that triggers when you've gotten to a particular GPS location, or a display that always points north, or a soundtrack that plays when there're too many VOCs detected. What can you do with a kit that can sense the world and then control it? That's up to you and your ideas...


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Arduino Library GitHub Repositories

Example Sketches

  • Ball Target Game for the Qwiic Starter Kit - Demonstrates how to incorporate the joystick, accelerometer, and OLED together to make a little game.
  • Pong-like Game from the Qwiic Pro Kit. Demonstrates how to incorporate the OLED, proximity sensor and joystick into a 2-player game.

SparkFun Qwiic Ideation Kit Product Help and Resources

Qwiic Micro OLED Hookup Guide

January 18, 2018

Get started displaying things with the Qwiic Micro OLED.

Qwiic Proximity Sensor (VCNL4040) Hookup Guide

February 28, 2019

The SparkFun Qwiic Proximity Sensor is a great, qualitative proximity (up to 20 cm) and light sensor. This hookup guide covers a few examples to retrieve basic sensor readings.

Qwiic Accelerometer (MMA8452Q) Hookup Guide

April 5, 2018

Freescale’s MMA8452Q is a smart, low-power, three-axis, capacitive micro-machined accelerometer with 12-bits of resolution. It’s perfect for any project that needs to sense orientation or motion. We’ve taken that accelerometer and stuck it on a Qwiic-Enabled breakout board to make interfacing with the tiny, QFN package a bit easier.

SparkFun GPS Breakout (ZOE-M8Q and SAM-M8Q) Hookup Guide

April 4, 2019

The SparkFun ZOE-M8Q and SAM-M8Q are two similarly powerful GPS units but with different project applications. We'll compare both chips before getting each up and running.

Qwiic VR IMU (BNO080) Hookup Guide

April 30, 2018

Figure out how things are oriented with the robust 9 degrees of freedom (DOF) BNO080 IMU. Maybe even make your own virtual reality (VR) applications if you're feeling savvy.

Qwiic Joystick Hookup Guide

February 21, 2019

Looking for an easy way to implement a joystick to your next Arduino or Raspberry Pi project? This hookup guide will walk you through using the Qwiic Joystick with the Arduino IDE on a RedBoard Qwiic and in Python on a Raspberry Pi.

CCS811/BME280 (Qwiic) Environmental Combo Breakout Hookup Guide

September 8, 2017

Sense various environmental conditions such as temperature, humidity, barometric pressure, eCO2 and tVOCs with the CCS811 and BME280 combo breakout board.

RedBoard Qwiic Hookup Guide

January 10, 2019

This tutorial covers the basic functionality of the RedBoard Qwiic. This tutorial also covers how to get started blinking an LED and using the Qwiic system.

Qwiic Single Relay Hookup Guide

January 3, 2019

Get started switching those higher power loads around with the Qwiic Single Relay.

Qwiic Keypad Hookup Guide

April 25, 2019

If you are tired of taking up GPIO pins, wiring a bunch of pull up resistors, and using firmware that scans the keys taking up valuable processing time... check out the new Qwiic Keypad.

Qwiic GPS Clock

September 14, 2020

What time is it? Time for you to... Qwiic-ly build a GPS clock and output it to a display! This project provides you with the current date and time using GPS satellites. Read the date and time as a digital or analog clock. Or even configure the clock for military, your time zone, or automatically adjust the time for daylight savings time!

Qwiic Distance Sensor (VL53L1X, VL53L4CD) Hookup Guide

February 10, 2022

The Qwiic Distance Sensor - VL53L1X is a time of flight sensor that is capable of several modes, as well as having a range of 4M. It's cousin VL53L4CD is also a time of flight sensor with similar characteristics but it has a range of about 1.3M. Let's hook it up and find out just how far away that thing over there is.

Qwiic Pro Kit Project Guide

November 7, 2019

The Qwiic Pro Kit was designed to allow users to get started with Arduino without the need for soldering or a breadboard. We've included three inputs (a joystick, accelerometer, and proximity sensor) and one display that can be daisy chained to the RedBoard Turbo (SAMD21) Development Board.

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.