Pimoroni Automation HAT Mini
Perfect for home automation projects includes a relay, 3x buffered input & output, 3x analog input (all 24V rated), and a 0.96" full color IPS LCD display.
Product Overview
The Pimoroni Automation HAT Mini is perfect for home automation projects, giving your greenhouse intelligent sprinklers, for scheduling your fish feeding, or for controlling low-voltage lighting systems. The Automation HAT Mini is equipped with a relay, three buffered inputs three outputs, and three analog inputs, all of which are 24V-tolerant. Last but not least, the HAT has a beautiful 0.96" full-color IPS LCD to display the status of your systems.
Use the buffered inputs to sense the on/off state of your devices, or get more granularity with the analog inputs that measure the input voltage with 12-bit accuracy. The sinking outputs can sink a total of 500mA across the three channels. For higher-current loads, you can use the relay that can tolerate up to 2A at 24V, and take advantage of the normally-open or normally-closed sides to give the correct failover state.
A female header is added on the underside of the board with the correct pinout for the Pimoroni breakout range. This opens up a whole host of nifty possibilities!
Features & Specs
- 0.96" color LCD (160x80)
- 1 x 24V @ 2A relay (NC and NO terminals)
- 3 x 12-bit ADC @ 0-24V (ADS1015) (±2% accuracy)
- 3 x 24V tolerant buffered inputs
- 3 x 24V tolerant sinking outputs
- 3.5mm screw terminals
- Pimoroni breakout-compatible pin header
- Mini HAT-format board
- Fully-assembled (no soldering required)
- Compatible with all 40-pin header Raspberry Pi models
- Dimensions: 65mm x 30mm x 16.8mm
Documentation
Customer Reviews
