UHF RFID H3 Tags - 30mm x 16mm (Adhesive)
WRL-27180
UHF RFID H3 Tags - 30mm x 16mm (Adhesive)
SKU: WRL-27180
$1.25
In stock
SKU
WRL-27180
These paper-thin, adhesive tags work with our RFID readers and can be stuck to practically anything.
Product Overview
These paper-thin, adhesive tags work with our Simultaneous RFID Reader and can be stuck to practically anything you can imagine. The tags can read and be written to --- and also have a kill feature. Each tag comes with a TID (Truly Unique ID) that can't be changed, but there's plenty of memory for you to write and read from.
Compatible with all of our RAIN UHF RFID Reader and Writers.
Similar Items
Features & Specs
- 30mm x 16mm
- Frequency: 860-960MHz
- Reading Distance: 0-10m
- Working Temperature: -25°C to 65°C
- Protocol: ISO18000-6C
- Capacity: 512bit
- Works with our UHF RFID Readers and Writers
- Adhesive backing
Documentation
Customer Reviews

UHF RFID H3 Tags - 30mm x 16mm (Adhesive)
$1.25
WRL-27180