SparkFun IoT RedBoard Kit - ESP32
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard - ESP32.
Product Overview
The SparkFun IoT RedBoard Kit is intended to provide you with everything you need to get up and running with the IoT RedBoard - ESP32.
The SparkFun IoT RedBoard is an ESP32 Development Board that includes everything but the kitchen sink! Espressif's ESP32 WROOM is a powerful WiFi and Bluetooth® MCU module that is now in an Arduino R3 format. At the core of this module is the ESP32-D0WDQ6 chip which is designed to be both scalable and adaptive. The IoT RedBoard can target a wide variety of applications, ranging from low-power sensor networks to the most demanding tasks such as voice encoding, music streaming and MP3 decoding. The IoT ReadBoard also utilizes our handy Qwiic Connect System which means no soldering or shields are required to connect it to the rest of your system!
With the RedBoard you also get a Qwiic High Precision Temperature Sensor to do some quick (Qwiic) temperature readings. The SparkFun Qwiic TMP117 breakout is a high-precision temperature sensor equipped with an I2C interface. It outputs temperature readings with high precision of ±0.1°C across the temperature range of -20°C to +50°Cs with no calibration and a maximum range from -55°C to 150°C. The SparkFun High Precision Temperature Sensor also has a very low power consumption rate which minimizes the impact of self-heating on measurement accuracy. Utilizing our handy Qwiic connectors, no soldering is required to connect it to the rest of your system.
Rounding off the contents of this kit are, a Qwiic cable 100mm, a reversible USB A to C cable, and a 1GB microSD card.
Includes:
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $47.45 | 10+ units
- $44.96 | 25+ units
- $42.46 | 100+ units