SparkFun Lightning Detector - AS3935
SEN-15441

SparkFun Lightning Detector - AS3935

SKU: SEN-15441

Add advanced environmental tracking to your weather station with this SPI-based weather sensor, which detects lightning up to 40km away.

$34.95
In stock
SKU
SEN-15441
In stock
Stock/Discounts

Helpful Documentation

Product Overview

Add a crucial layer of environmental awareness to your custom weather station with the SparkFun Lightning Detector. Powered by the AS3935 Franklin Lightning Sensor from AMS OSRAM, this board uses a specialized antenna tuned to the 500kHz band to detect approaching lightning events. Doing so, it can accurately detect cloud-to-ground and intra-cloud strikes at distances of up to 40 kilometers, estimating the distance to the storm front within a 1-kilometer margin across 14 distinct steps.

Advanced Storm Sensing while Filtering the Noise

Detecting lightning electromagnetically often faces the challenge of false positives due to man-made electrical noise. To combat this, the AS3935 features a built-in rejection algorithm that automatically filters out common disturbers.

If your specific environment is exceptionally noisy, our dedicated Arduino library grants you more control over the sensor's behavior:

  • Environment Tuning: Toggle between specialized indoor and outdoor sensing profiles to match your deployment location.
  • Sensitivity Control: Adjust the noise-floor thresholds to reduce false events in high-RF environments.
  • Strike Thresholds: Configure the exact number of lightning strikes required to trigger a hardware interrupt, preventing your microcontroller from being overwhelmed by isolated anomalies.

The SparkFun Lightning Detector registering lightning strikes less than 1km away.

Interface and Communication

Please be aware that although the AS3935 chip technically supports I2C, SparkFun exclusively supports SPI communication for this board. Due to inconsistent I2C implementation by the manufacturer, we cannot guarantee reliable performance over an I2C bus. That being said, all the hardware is present on the board if you choose to experiment, but our official libraries and technical support are strictly dedicated to the highly dependable SPI connection.

Whether you are monitoring incoming weather for a remote agricultural setup or simply want your home automation system to disconnect sensitive electronics during a storm, this sensor provides the early warning you need!

Features & Specs

  • 40km Range with accuracy of 1km in 14 steps
  • Programmable Detection Levels
  • Distance to storm estimation
  • "Disturber" (false event) rejection algorithm
  • Indoor and Outdoor Settings
  • SPI Interface
    • I2C Hardware included, but not supported.
  • Supply Voltage: 2.4V - 5.5V

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Lightning Detector - AS3935
SparkFun Lightning Detector - AS3935
$34.95
SEN-15441
$34.95 retail price.

Available Discounts

  • $33.20 | 10+ units
  • $31.46 | 25+ units
  • $29.71 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing