SparkFun Qwiic micro:bit Breakout (with Headers)
BOB-16446

SparkFun Qwiic micro:bit Breakout (with Headers)

SKU: BOB-16446

Unlock all 21 GPIO pins on your micro:bit and easily connect to breadboards with this pre-soldered, Qwiic-enabled breakout board.

$6.25
In stock
SKU
BOB-16446
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The BBC micro:bit is a fantastic learning tool, but its standard three alligator-clip rings can quickly limit your projects. The SparkFun Qwiic micro:bit Breakout is designed to completely expand the capabilities of your development platform. By interfacing directly with the micro:bit's edge connector, this board provides full access to advanced communication protocols such as I2C and SPI, enabling intermediate and advanced users to connect to a wider range of sensors, motors, and displays.

Plug-and-Play Prototyping

We designed this version of the breakout for immediate, plug-and-play use so you can accelerate your design process without ever touching a soldering iron.

  • Pre-Soldered GPIO: All 21 micro:bit GPIO pins are broken out to pre-soldered male headers, allowing you to drop the board straight into a standard breadboard.
  • Dedicated Power: Power and ground connections are conveniently broken out to a pre-soldered 0.1-inch header.

Pick between having headers pre-soldered or not!

Qwiic Expandability

Additionally, the board features two individual Qwiic Connectors. This gives you instant access to our entire ecosystem of daisy-chainable I2C devices. Please note that the BBC micro:bit itself is not included with this breakout and must be purchased separately.

If you would like a micro:bit breakout without headers already soldered on, be sure to check out this board's sibling.

Features & Specs

  • Pre-Soldered Headers
  • Breaks out all 21 micro:bit GPIO pins
    • 0.1" pin spacing
  • Access to I2C and SPI buses
  • 2x Qwiic Connectors

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Qwiic micro:bit Breakout (with Headers)
SparkFun Qwiic micro:bit Breakout (with Headers)
$6.25
BOB-16446
$6.25 retail price.

Available Discounts

  • $5.94 | 10+ units
  • $5.31 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing