SparkFun Red Vision Touch Display for RedBoard (Without Display)
LCD-30217

SparkFun Red Vision Touch Display for RedBoard (Without Display)

SKU: LCD-30217

Connect the Red Vision Camera to your RP2350 Redboard and output video to an external HDMI monitor with this streamlined, display-free interface board.

$15.95
In stock
Only 3 left
SKU
LCD-30217
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The SparkFun Red Vision Touch Display (Without Display) is a specialized interface board designed for users who want the computer vision capabilities of the Red Vision ecosystem but prefer to output video to a larger external monitor rather than a small onboard screen. By removing the LCD, this board serves as a streamlined bridge, connecting the Red Vision Camera to your RP2350 RedBoard IoT while leaving the high-speed pins accessible for other video solutions.

While the hardware is compatible with other 3.3V logic RedBoards or R3 Arduino boards with sufficient processing power, the specific Red Vision Code Package is currently supported only on the RP2350.

Flexible Video Output

This "stripped-down" configuration opens up new possibilities for how you view your data:

  • External Display Ready: Ideal for pairing with the SparkFun HSTX-to-DVI Breakout to drive HDMI- or DVI-compatible monitors.
  • High-Speed Transmission: Letting you use the RP2350's HSTX pins to output high-resolution video from your object detection and image processing projects.

A Red Vision Touch Display for RedBoard (without Display) connected to an external monitor via HDMI.

Seamless Camera Integration

Like the standard version, this board simplifies the hardware setup for machine vision by providing a dedicated mating connector for the SparkFun Red Vision Camera Board. It snaps directly onto your microcontroller in a standard R3 footprint for a compact, wire-free assembly.

Powered by OpenCV

When paired with the RP2350 RedBoard IoT, this hardware unlocks the SparkFun Red Vision code package. This MicroPython port of the industry-standard OpenCV library allows you to run advanced tasks, such as object detection, color tracking, and contour analysis, all directly on the microcontroller and display the results on your screen of choice.

Features & Specs

  • Male R3 Headers (2x 8 pin, 1x 10 pin, 1x 6 pin)
  • 2x10 Socket (for connecting a compatible Camera Board)
  • I/O Expander
  • Power LED (Red)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Red Vision Touch Display for RedBoard (Without Display)
SparkFun Red Vision Touch Display for RedBoard (Without Display)
$15.95
LCD-30217
$15.95 retail price.

Available Discounts

  • $15.15 | 10+ units
  • $14.36 | 25+ units
  • $13.56 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing