This product has been retired from our catalog and is no longer for sale.

SparkFun RP2040 mikroBUS Starter Kit
KIT-19936

SparkFun RP2040 mikroBUS Starter Kit

SKU: KIT-19936

The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click, Qwiic, and RPi side-by-side.

Out of stock
SKU
KIT-19936

This product has been retired from our catalog and is no longer for sale.

Product Overview

The SparkFun RP2040 mikroBUS™ Starter Kit is designed to give you just what you need to start using the Click and Qwiic ecosystems side-by-side powered by Raspberry Pi! The core of this kit is designed around the SparkFun RP2040 mikroBUS™ Development Board, the SparkFun Micro OLED Breakout (Qwiic), and the MIKROE Weather Click. Additionally, to connect everything together we also include a 100mm Qwiic Cable, and a USB A-C cable!

The SparkFun RP2040 mikroBUS™ Development Board is a low-cost, high performance platform with flexible digital interfaces featuring the Raspberry Pi Foundation's RP2040 microcontroller. Besides the Thing Plus or Feather PTH pin layout, the board also includes a microSD card slot, 16MB (128Mbit) flash memory, a JST single cell battery connector (with a charging circuit and fuel gauge sensor), an addressable WS2812 RGB LED, JTAG PTH pins, four (4-40 screw) mounting holes, our signature Qwiic connectors, and a mikroBUS™ socket.

The RP2040 is supported with both C/C++ and MicroPython cross-platform development environments, including easy access to runtime debugging. It has UF2 boot and floating-point routines baked into the chip. While the chip has a large amount of internal RAM, the board includes an additional 16MB of external QSPI flash memory to store program code. The RP2040 contains two ARM Cortex-M0+ processors (up to 133MHz) and features:

  • 264kB of embedded SRAM in six banks
  • 6 dedicated IO for SPI Flash (supporting XIP)
  • 30 multifunction GPIO:
    • Dedicated hardware for commonly used peripherals
    • Programmable IO for extended peripheral support
    • Four 12-bit ADC channels with internal temperature sensor (up to 0.5 MSa/s)
  • USB 1.1 Host/Device functionality

For the mikroBUS™ socket we include the MIKROE Weather Click. MIKROE Weather Click carries BME280 integrated environmental unit from Bosch. It’s a sensor that detects humidity, pressure, and temperature, specifically designed for low current consumption and long-term stability. The click is designed to work on a 3.3V power supply. It communicates with the target microcontroller over SPI or I2C interface.

For the Qwiic port we include the SparkFun Micro OLED Breakout (Qwiic). The SparkFun Qwiic Micro OLED Breakout is a Qwiic-enabled version of our popular Micro OLED display! The small monochrome, blue-on-black OLED screen presents incredibly clear images for your viewing pleasure. It’s “micro,” but it still packs a punch --- the OLED display is crisp, and you can fit a deceivingly large amount of graphics on there. This breakout is perfect for adding graphics to your next project and displaying diagnostic information without resorting to a serial output, all with the ease of use of our own Qwiic Connect System!


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.


Features & Specs

SparkFun RP2040 mikroBUS Dev. Board Features

  • Raspberry Pi Foundation's RP2040 microcontroller
  • 18[1] Multifunctional GPIO Pins[2]
  • Four available 12-bit ADC channels with internal temperature sensor (500kSa/s)
  • Up to eight 2-channel PWM
  • Up to two UARTs
  • Up to two I2C buses
  • Up to two SPI buses
  • Thing Plus (or Feather) Pin Layout:
  • 28 PTH Pins
  • USB-C Connector:
  • USB 1.1 Host/Device functionality
  • 2-pin JST Connector for a LiPo Battery (not included):
  • 500mA charging circuit
  • 4-pin JST Qwiic Connector
  • LEDs:
  • PWR - Red 3.3V power indicator
  • CHG - Yellow battery charging indicator
  • 25 - Blue status/test LED (GPIO 25)
  • WS2812 - Addressable RGB LED (GPIO 08)
  • Buttons:
  • Boot
  • Reset
  • JTAG PTH Pins
  • 16MB QSPI Flash Memory
  • µSD Card Slot
  • mikroBUS Socket
  • Dimensions: 3.7" x 1.2"
  • Four Mounting Holes:
  • 4-40 screw compatible

RP2040 General Features:

  • Dual Cortex M0+ processors, up to 133 MHz
  • 264 kB of embedded SRAM in 6 banks
  • 6 dedicated IO for QSPI flash, supporting execute in place (XIP)
  • 30 programmable IO for extended peripheral support
  • SWD interface
  • Timer with 4 alarms
  • Real time counter (RTC)
  • USB 1.1 Host/Device functionality
  • Supported programming languages
  • MicroPython
  • C/C++

1. Note: GPIO 08 is not included in this count, as it passes through the WS2812 addressable RGB LED first. GPIO 07 and GPIO 23 are counted as a single GPIO because they are tied together.↩

2. Note: The GPIO pins are programmable so you can reconfigure the pins! Check out the RP2040 datasheet for more information on the GPIO functionality.↩

Documentation

RP2040 Dev Board

MIKROE Weather Click

Micro OLED

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun RP2040 mikroBUS Starter Kit
SparkFun RP2040 mikroBUS Starter Kit KIT-19936
$39.95 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing