Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
TOL-15313

Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)

SKU: TOL-15313
$6.50
In stock
SKU
TOL-15313
In stock
Stock/Discounts

This is a high quality AC to DC 'wall wart' which produces a regulated output of 12VDC at up to 600mA.

Product Overview

This is a high quality AC to DC 'wall wart' which produces a regulated output of 12VDC at up to 600mA. These are switch mode power supplies which means the output is regulated to 12V (no more 14V outputs!), and the capable output current is much higher (600mA!).

These will power most projects that don't require more than 650mA of current. Center-positive 5.5x2.1mm barrel connector.

Works with 100-240VAC inputs.

Check out our Unregulated Power Supply Tutorial

Note: One of our shipments arrived with labels indicating 500mA. They are mislabeled and are actually 600mA.

Hookup Accessories

Customer Reviews

Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
Wall Adapter Power Supply - 12VDC, 600mA (Barrel Jack)
$6.50
TOL-15313

Stock and Customer Discounts

$6.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing