hth

by Member #118690

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Makey Makey - Standard Kit
Retired WIG-11511
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Tool Kit - Intermediate
Retired TOL-13087
79.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
29.9 2   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LilyPad Design Kit
Retired KIT-12073
159.9 2   
Cannot be ordered at this time.
BWSN Basics Kit
Retired KIT-10413
115.95 1   
Cannot be ordered at this time.
SparkFun XBee Wireless Kit
Retired KIT-13197
99.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
SparkFun MIDI Shield
Retired DEV-09595
19.95 1   
Cannot be ordered at this time.
Teensy Audio Board
Retired DEV-12767
59.8 4   
Cannot be ordered at this time.
Teensy 3.1
Retired DEV-12646
79.8 4   
Cannot be ordered at this time.
EasyVR Shield 2.0 - Voice Recognition Shield
Retired COM-12656
49.95 1   
Cannot be ordered at this time.
SparkFun Power Driver Shield Kit
Retired DEV-10618
51 2   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
8.95 1   
Solenoid - 36v
In stock ROB-10391
82 4   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
34.95 1   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
34.95 1   
Cannot be ordered at this time.
Heat Shrink Retail
Retired RTL-11379
8.95 1   
Cannot be ordered at this time.
IR Control Kit Retail
Retired RTL-11761
9.95 1   
Cannot be ordered at this time.
2000mAh Lithium Polymer Battery Retail
Retired RTL-11238
17.95 1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
65 10   
Piezo Element
In stock SEN-10293
32 20   
SparkFun USB Mini-B Cable - 6 Foot
In stock CAB-11301
18 4   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
16.95 1   
Break Away Headers - Straight
In stock PRT-00116
17.5 10   
Female Headers
In stock PRT-00115
17.5 10   
USB Micro-B Cable - 6 Foot
In stock CAB-10215
22 4   
Alligator Test Leads - Multicolored (10 Pack)
In stock PRT-12978
3.5 1   
HDMI to VGA Adapter
Retired CAB-12613
18.95 1   
Cannot be ordered at this time.
MIDI Cable - 3m
Retired CAB-09752
4.95 1   
Cannot be ordered at this time.
SparkFun Beginner Parts Kit
Retired KIT-10003
39.9 2   
Cannot be ordered at this time.
pcDuino3 - Dev Board
Retired DEV-12856
59.95 1   
Cannot be ordered at this time.
LCD Cape - pcDuino V3 (1024x600 7" LVDS)
Retired SEN-13101
59.95 1   
Cannot be ordered at this time.
Audio-Visual Kit
Retired DEV-11714
39.95 1   
Cannot be ordered at this time.
Enclosure for pcDuino/Arduino - Clear
Retired PRT-11797
8.95 1   
Cannot be ordered at this time.
pcDuino - WiFi Dongle
Retired WRL-11713
4.95
You save:
10 (67%)
1   
Cannot be ordered at this time.
pcDuino - Voltage Translator Shield
Retired DEV-12768
11.95 1   
Cannot be ordered at this time.
Camera Module - pcDuino V3 (2MP)
Retired SEN-13100
12.95 1   
Cannot be ordered at this time.
WonderBeeps
Retired WIG-11560
59.95 1   
Cannot be ordered at this time.
Super Scratch Programming Adventure!
Retired BOK-11730
24.95 1   
Cannot be ordered at this time.
Electronic Formulas, Symbols & Circuits
Retired BOK-11134
12.95 1   
Cannot be ordered at this time.
Handmade Electronic Music: The Art of Hardware Hacking (2nd edition)
Retired BOK-12721
38.95 1   
Cannot be ordered at this time.
Stepper Motor - 125 oz.in (200 steps/rev, 300mm Wire)
Retired ROB-10847
47.9 2   
Cannot be ordered at this time.
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
4.95 1   
Cannot be ordered at this time.
Flexinol® - 0.012" Diameter (1 foot)
In stock COM-12096
27.5 10   
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
32 available DEV-09267
17.95 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Bare Conductive Classroom Pack
Retired KIT-12628
104.95 1   
Cannot be ordered at this time.
Muscle Sensor v3 Kit
Retired SEN-11776
99.9 2   
Cannot be ordered at this time.
Total: 2173.35