Kelleher 092816

by Member #735886

Favorited Favorite 0

Supplies for Intermediate CS classes.

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Audio Jack 3.5mm
In stock PRT-08032
4.8 3   
LED - Assorted (20 pack)
In stock COM-12062
19.75 5   
Button Pad 2x2 - LED Compatible
In stock COM-07836
6.3 3   
SMD LED - Red 1206 (strip of 25)
Retired PRT-12619
11.8 4   
Cannot be ordered at this time.
EL Wire - White 3m
Retired COM-10197
9.95 1   
Cannot be ordered at this time.
EL Wire - Green 3m
Retired COM-10194
9.95 1   
Cannot be ordered at this time.
JST Jumper 2 Wire Assembly
In stock PRT-09914
1.05 1   
EL Wire - Red 3m
Retired COM-10191
9.95 1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
10.94
You save:
8.96 (45%)
2   
Cannot be ordered at this time.
Rocker Switch - SPST (round)
In stock COM-11138
1.1 2   
Tactile Button - SMD (6mm)
In stock COM-12992
15.39
You save:
0.81 (5%)
27   
LED Tactile Button - Blue
In stock COM-10443
6.75 3   
LED Tactile Button - Red
In stock COM-10442
4.5 2   
Resistor 330 Ohm 1/6 Watt PTH - 20 pack
Retired COM-11507
9.5 10   
Cannot be ordered at this time.
LED Tactile Button - Orange
Retired COM-10441
8.4 4   
Cannot be ordered at this time.
LED Tactile Button - Green
In stock COM-10440
11.25 5   
EL Inverter - 3v
Retired COM-10201
39.8 4   
Cannot be ordered at this time.
EL Inverter - 3v (Chasing)
Retired COM-12933
34.75 5   
Cannot be ordered at this time.
SparkFun MOSFET Power Control Kit
Retired COM-12959
5.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
20
You save:
1 (5%)
10   
LED Light Bar - White (SMD)
Retired COM-12014
4.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
26.85 3   
Shift Register 8-Bit - SN74HC595
In stock COM-13699
2.1 2   
Black Metal Knob - 14x24mm
In stock COM-10002
1.6 1   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
1.05 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
SparkFun Sound Detector
In stock SEN-12642
23.9 2   
SparkFun Inventor's Kit - V3.2
Retired KIT-12060
99.95 1   
Cannot be ordered at this time.
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
3.3 6   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
32.85 3   
Cannot be ordered at this time.
Total: 464.73