June 2017

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun microB USB Breakout
Only 5 left! BOB-12035
14.75 5   
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
Teensy 3.6
Retired DEV-14057
146.25 5   
Cannot be ordered at this time.
Teensy LC
Retired DEV-13305
12.95 1   
Cannot be ordered at this time.
SparkFun ESP32 Thing
In stock DEV-13907
117.5 5   
SparkFun SAMD21 Mini Breakout
In stock DEV-13664
112.5 5   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Retired ROB-09457
14.85 3   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
13 2   
SparkFun XBee Explorer Dongle
In stock WRL-11697
27.95 1   
SparkFun Micro OLED Breakout
Only 7 left! LCD-13003
17.5 1   
Teensy 3.5
Retired DEV-14055
49.9 2   
Cannot be ordered at this time.
SparkFun nRF52832 Breakout
Retired WRL-13990
19.95 1   
Cannot be ordered at this time.
Thermal Gap Filler
Retired TOL-14283
9.95 1   
Cannot be ordered at this time.
ESP32 Thing Stackable Header Set
In stock PRT-14311
3.5 2   
Jumper Wires Premium 4" M/M - 26 AWG (30 Pack)
In stock PRT-14284
13.75 5   
RFM12BSP Wireless Transceiver - 434MHz
Retired WRL-12770
13.9 2   
Cannot be ordered at this time.
SparkFun Beefy 3 - FTDI Basic Breakout
In stock DEV-13746
17.5 1   
RF Link Transmitter - 434MHz
15 available WRL-10534
11 2   
Arduino Uno - R3
In stock DEV-11021
55.2 2   
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
RFM69HCW Wireless Transceiver - 915MHz
In stock COM-13909
13 2   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
39 2   
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Flex Sensor 2.2"
In stock SEN-10264
59.75 5   
Particle Photon (Headers)
Retired WRL-13774
57 3   
Cannot be ordered at this time.
SparkFun microSD Transflash Breakout
In stock BOB-00544
5.5 1   
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
SparkFun Air Quality Breakout - CCS811
Retired SEN-14193
22.5 1   
Cannot be ordered at this time.
Total: 1048.9