CC Request 7/5

by Member #1050996

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Barometric Pressure Sensor - MPL115A1
In stock SEN-09602
7.95 1   
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Solder Leaded - 100-gram Spool
In stock TOL-09161
6.5 1   
9V Alkaline Battery
In stock PRT-10218
6.75 3   
Coin Cell Battery - 12mm (CR1225)
In stock PRT-00337
4.2 2   
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
4.2 4   
SparkFun GPS Logger Shield
Retired GPS-13750
26.25
You save:
26.25 (50%)
1   
Cannot be ordered at this time.
Magnet Disk - 0.709"
In stock COM-08890
4.2 4   
Wire Strippers - 30AWG (Hakko)
Retired TOL-12630
9.95 1   
Cannot be ordered at this time.
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
SparkFun 3.3V Step-Up Breakout - NCP1402
Retired PRT-10967
6.5 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
SparkFun Beginner Parts Kit
In stock KIT-13973
18.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
USB Cable A to B - 6 Foot
In stock CAB-00512
9 2   
Jumper Wire Kit - 140pcs
In stock PRT-00124
13 2   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
5.5 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
SparkFun Digital Temperature Sensor Breakout - TMP102
Only 2 left! SEN-13314
5.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
Toggle Switch and Cover - Illuminated (Red)
In stock COM-11310
3.5 1   
LED - Assorted (20 pack)
In stock COM-12062
3.95 1   
microSD Card with Adapter - 16GB (Class 10)
Retired COM-13833
19.95 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Third Hand
21 available TOL-09317
10.95 1   
Solder Vacuum
In stock TOL-13203
5.5 1   
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
4.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Pocket Screwdriver Set
In stock TOL-12891
4.5 1   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Arduino ProtoShield - Bare PCB
Retired DEV-11665
4.95 1   
Cannot be ordered at this time.
Arduino and Breadboard Holder
In stock DEV-11235
4.95 1   
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun OpenLog
In stock DEV-13712
16.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Total: 338.45