Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Big Easy Driver
In stock ROB-12859
21.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
26 4   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
900/1800MHz Dual Frequency Duck Antenna - RP-SMA
Out of stock WRL-09143
8.95 1   
SparkFun Multiplexer Breakout - 8 Channel (74HC4051)
In stock BOB-13906
5.9 2   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
9.95 1   
Soldering Tip - Hakko - 3mm Bevel (T18-C3)
Retired TOL-10719
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Conical (T18-B)
Retired TOL-10721
7.95 1   
Cannot be ordered at this time.
Soldering Tip - Hakko - Chisel (T18-D16)
Retired TOL-10720
15.9 2   
Cannot be ordered at this time.
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
33 2   
Digital Multimeter - Basic
In stock TOL-12966
33 2   
Multimeter Probes - Needle Tipped
Out of stock TOL-12078
5.5 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Coin Acceptor - Programmable (3 coin types)
31 available COM-11719
21.5 1   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
11 2   
SparkFun Thermocouple Breakout - MAX31855K
Only 1 left! SEN-13266
18.5 1   
LilyPad Arduino Simple Board
Retired DEV-10274
23.5 1   
Cannot be ordered at this time.
LilyPad Slide Switch
In stock DEV-09350
1.99 1   
OBD-II to DB9 Cable
In stock CAB-10087
21.9 2   
Car Adapter Plug - Red LED
Retired PRT-11474
7.5 5   
Cannot be ordered at this time.
OBD-II Connector
In stock DEV-09911
1.6 1   
Audio Cable TRRS - 18" (pigtail)
In stock CAB-11580
3.2 2   
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
39 2   
Cannot be ordered at this time.
Hobby Motor - Gear
Out of stock ROB-11696
6.3 3   
Hobby Gearmotor - 140 RPM (Pair)
Only 1 left! ROB-13302
11 2   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
21.9 2   
Load Cell - 10kg, Straight Bar (TAL220)
24 available SEN-13329
9.5 1   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 7 left! SEN-00242
14.95 1   
SparkFun I2C DAC Breakout - MCP4725
In stock BOB-12918
11.9 2   
Stepper Motor - 125 oz.in (200 steps/rev, 600mm Wire)
In stock ROB-13656
67 2   
LilyPad E-Sewing ProtoSnap
18 available DEV-14546
13.9 2   
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
9.95 1   
RF Link Transmitter - 434MHz
15 available WRL-10534
27.5 5   
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
19.9 2   
Pro Micro - 5V/16MHz
24 available DEV-12640
97.5 5   
Total: 685.49