Customer #1257294's Wish List from Cart

by Member #1257294

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Scanse Sweep 3D Scanner Kit
Retired KIT-14482
399.95 1   
Cannot be ordered at this time.
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
9 2   
Smart SMD Tester
In stock TOL-10829
59.9 2   
Hakko FX-901 Cordless Soldering Iron
Retired TOL-13151
24.95
You save:
10 (29%)
1   
Cannot be ordered at this time.
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
110 20   
uArm Swift Pro
Retired ROB-14342
898.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
Particle Sensor 2.5PM and 10PM - SDS021
Retired SPX-14309
39.95 1   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
13.95 1   
SparkFun Inventor's Kit for RedBot
Out of stock ROB-12649
139.5 1   
Cannot be ordered at this time.
SparkFun RFID Starter Kit
Only 1 left! KIT-13198
51.95 1   
UHF RFID Tag - Adhesive (Set of 5)
Retired WRL-14151
180
You save:
20 (10%)
100   
Cannot be ordered at this time.
Interface Cable for RP-TNC to RP-SMA - 1m
In stock CAB-14132
6.95 1   
SparkFun Serial Basic Breakout - CH340G
In stock DEV-14050
17.9 2   
SparkFun Simultaneous RFID Reader - M6E Nano
In stock SEN-14066
235.95 1   
Scanse Sweep
Retired SEN-14117
349 1   
Cannot be ordered at this time.
FLiR Dev Kit
Retired KIT-13233
459.9
You save:
60 (12%)
2   
Cannot be ordered at this time.
OpenMV M7 Camera
Retired SEN-14186
130 2   
Cannot be ordered at this time.
SparkFun OpenLog
In stock DEV-13712
84.75 5   
SparkFun gamer:bit
In stock DEV-14215
21.5
You save:
33.25 (61%)
5   
SparkFun weather:bit
Retired DEV-14214
79.75 5   
Cannot be ordered at this time.
SparkFun micro:bit Breakout (with Headers)
Retired BOB-13989
56.5
You save:
3 (5%)
10   
Cannot be ordered at this time.
micro:bit Educator Lab Pack
Retired LAB-14302
599.9 2   
Cannot be ordered at this time.
SmartiPi Touch
Retired PRT-14059
124.75 5   
Cannot be ordered at this time.
Raspberry Pi LCD - 7" Touchscreen
Out of stock LCD-13733
480 8   
Cannot be ordered at this time.
SparkFun Raspberry Pi Zero W Basic Kit
Retired KIT-14298
399.5 10   
Cannot be ordered at this time.
Raspberry Pi 3 Starter Kit
Retired KIT-13826
919.5 10   
Cannot be ordered at this time.
Web of Things Kit
Retired KIT-13832
179.9
You save:
20 (10%)
2   
Cannot be ordered at this time.
SparkFun LiPo Charger Basic - Micro-B
In stock PRT-10217
189
You save:
10 (5%)
20   
Solar Panel - 3.5W
Retired PRT-13782
419.5 10   
Cannot be ordered at this time.
SparkFun Sunny Buddy - MPPT Solar Charger
Only 10 left! PRT-12885
275
You save:
14.5 (5%)
10   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
89.5 10   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
156
You save:
8.25 (5%)
15   
Load Cell - 10kg, Straight Bar (TAL220)
24 available SEN-13329
142.5 15   
Audio Jack 3.5mm
In stock PRT-08032
38
You save:
2 (5%)
25   
Non-Invasive Current Sensor - 30A
Out of stock SEN-11005
260
You save:
13.75 (5%)
25   
Total: 7710.55