Latest

by brainlab360.com

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
Pycom Expansion Board 3.0
Retired DEV-14675
94 4   
Cannot be ordered at this time.
SparkFun USB to RS-485 Converter
Only 4 left! BOB-09822
86 4   
Teensy LC
Retired DEV-13305
38.85 3   
Cannot be ordered at this time.
SparkFun MP3 Player Shield
In stock DEV-12660
28.95 1   
Coin Acceptor - Programmable (3 coin types)
In stock COM-11719
21.5 1   
Coin Acceptor - Programmable (6 coin types)
In stock COM-11636
48.5 1   
SparkFun FTDI Basic Breakout - 3.3V
In stock DEV-09873
33.9 2   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
4.5 1   
SparkFun Motor Driver - Dual TB6612FNG (1A)
Only 4 left! ROB-14451
27 2   
SparkFun Sunny Buddy - MPPT Solar Charger
Only 9 left! PRT-12885
28.95 1   
SparkFun Opto-isolator Breakout
In stock BOB-09118
22 4   
Keypad - 12 Button
In stock COM-14662
4.95 1   
Teensy 3.6 (Headers)
Retired DEV-14058
66.5 2   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
Bare Conductive - Electric Paint Pen (10ml)
Out of stock COM-11521
25.9 2   
Cannot be ordered at this time.
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
CAN-BUS Shield
In stock DEV-13262
28.95 1   
Audio Jack 3.5mm
In stock PRT-08032
3.2 2   
SparkFun Load Cell Amplifier - HX711
In stock SEN-13879
10.95 1   
Heatsink Compound
Only 9 left! PRT-09599
4.9 2   
6" Digital Calipers
In stock TOL-10997
16.5 1   
SparkFun Solder-able Breadboard - Mini
In stock PRT-12702
14 4   
Thin Speaker
Retired COM-10722
4.75 5   
Cannot be ordered at this time.
12V Solenoid Valve - 3/4"
In stock ROB-10456
44.75 5   
Liquid Pump - 350GPH (12v)
In stock ROB-10455
33 2   
Micro Gripper Kit A - Straight Mount
32 available ROB-13176
5.95 1   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
SparkFun LiPo Charger/Booster - 5V/1A
In stock PRT-14411
17.5 1   
SparkFun Sound Detector
In stock SEN-12642
11.95 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Makey Makey Classic by JoyLabz
In stock KIT-14478
1230.5 23   
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
11.9 2   
Total: 2036.73