Parts List

by Member #1388524

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
35 10   
LED Mixed Bag - 5mm
Retired COM-09881
13.8
You save:
9.2 (40%)
2   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
35.8 4   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Inventor's Kit - Carrying Case
Retired COM-11783
0.98
You save:
0.97 (50%)
1   
Cannot be ordered at this time.
Breadboard - Giant
In stock PRT-12614
43 2   
Tool Kit - Beginner
Retired TOL-13086
34.95 1   
Cannot be ordered at this time.
Large Jumper Wire Kit - 700pcs
Out of stock PRT-14671
26.95 1   
Female Headers
In stock PRT-00115
41.5
You save:
2.25 (5%)
25   
Break Away Headers - Straight
In stock PRT-00116
41.5
You save:
2.25 (5%)
25   
USB Female Type B Connector
In stock PRT-00139
15 10   
Audio Jack - 1/4" Stereo (right angle)
In stock COM-11144
5.25 5   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
21 20   
Arduino Mega 2560 R3
In stock DEV-11061
242 5   
Standoff - Nylon (4-40; 3/8"; 10 pack)
In stock PRT-10927
3.5 1   
Screw - Phillips Head (1/2", 4-40, 10 pack)
In stock PRT-10452
1.6 1   
Button Pad 4x4 - LED Compatible
In stock COM-07835
4.95 1   
Button Pad 4x4 - Breakout PCB
In stock COM-08033
10.95 1   
Diode Small Signal - 1N4148
In stock COM-08588
4 16   
Button Pad 2x2 Top Bezel
In stock COM-08746
4.2 2   
Button Pad 2x2 Bottom Bezel
26 available COM-08747
1.9
You save:
6 (76%)
2   
SparkFun Beginner Parts Kit
Out of stock KIT-13973
18.5 1   
Banana to Alligator Cable
In stock CAB-00509
4.5 1   
Banana to IC Hook Cables
In stock CAB-00506
5.5 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
5.5 10   
LED - RGB Clear Common Cathode
In stock COM-00105
45 20   
Total: 688.33