Burning Man wearables

by Member #1403358

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (Green)
Retired COM-14137
14.95 1   
Cannot be ordered at this time.
Magnetic Snap 18mm
Retired DEV-08682
0.49
You save:
1.46 (75%)
1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
In stock DEV-14011
3.5 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
In stock DEV-13883
2.1 1   
Coin Cell Battery - 20mm (CR2032)
In stock PRT-00338
2.1 1   
LilyPad Arduino SimpleSnap
Retired DEV-10941
33.95 1   
Cannot be ordered at this time.
LilyPad Accelerometer - ADXL335
17 available DEV-09267
17.95 1   
LilyTwinkle
In stock DEV-11364
5.95 1   
LilyPad Vibe Board
21 available DEV-11008
8.5 1   
EeonTex Conductive Fabric
Out of stock COM-14110
13.95 1   
Cannot be ordered at this time.
Heating Pad - 5x15cm
In stock COM-11289
5.5 1   
LilyPad MP3
In stock DEV-11013
56.5 1   
Chibitronics Red, Yellow, Blue LED MegaPack (30 Stickers)
Retired DEV-14594
34.95 1   
Cannot be ordered at this time.
LilyPad Simblee BLE Board - RFD77101
Retired DEV-13633
27.95 1   
Cannot be ordered at this time.
LilyPad Light Sensor
Out of stock DEV-14629
4.5 1   
Heating Pad - 5x10cm
20 available COM-11288
4.5 1   
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
Coin Cell Battery Holder - 2xCR2032 (Enclosed)
In stock PRT-12618
2.1 1   
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
Snap Assortment - 30 pack (male and female)
Out of stock DEV-11347
4.5 1   
Cannot be ordered at this time.
LilyPad XBee
Retired DEV-12921
7.18
You save:
8.77 (55%)
1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 50 LEDs (White)
Retired COM-14139
14.95 1   
Cannot be ordered at this time.
Fiber Optic Fabric - Black (40x75 cm)
Retired COM-12712
44.95 1   
Cannot be ordered at this time.
LilyPad SimpleSnap Protoboard
Retired DEV-10940
5.85
You save:
0.65 (10%)
1   
Cannot be ordered at this time.
LilyPad Pixel Board
Retired DEV-13264
2.68
You save:
3.27 (55%)
1   
Cannot be ordered at this time.
Sewable LED Ribbon - 1m, 25 LEDs (White)
Retired COM-14143
9.95 1   
Cannot be ordered at this time.
Conductive Ribbon - 3-Conductor (1 yard)
Retired DEV-10172
5.95 1   
Cannot be ordered at this time.
Silk Flower LED
Retired COM-13270
7.49
You save:
7.46 (50%)
1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 12m (Smooth, Stainless Steel)
In stock DEV-13814
4.95 1   
Flexible Grayscale Display - 1.81"
Retired SPX-14543
30
You save:
19.95 (40%)
1   
Cannot be ordered at this time.
Piezo Vibration Sensor - Small Vertical
In stock SEN-09199
9.95 1   
Piezo Vibration Sensor - Small Horizontal
In stock SEN-09198
9.95 1   
Piezo Vibration Sensor - Large
In stock SEN-09196
5.5 1   
EL Tape - Blue/Green (1m)
Retired COM-10795
5.97
You save:
3.98 (40%)
1   
Cannot be ordered at this time.
EL Tape - Red (1m)
Retired COM-10796
5.47
You save:
4.48 (45%)
1   
Cannot be ordered at this time.
EL Tape - White (1m)
Retired COM-10794
9.95 1   
Cannot be ordered at this time.
EL Panel - Blue (10x10cm)
Retired COM-10798
14.95 1   
Cannot be ordered at this time.
LED Neon Flex Rope
Retired COM-14555
39.95 1   
Cannot be ordered at this time.
SparkFun Particle Sensor Breakout - MAX30105
Retired SEN-14045
13.95 1   
Cannot be ordered at this time.
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
SparkFun Bluetooth Audio Breakout - BC127
Retired WRL-11927
44.95 1   
Cannot be ordered at this time.
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
Thin Speaker
Retired COM-10722
0.95 1   
Cannot be ordered at this time.
pi-topSPEAKER
Retired DEV-14627
24.99 1   
Cannot be ordered at this time.
Electret Microphone
In stock COM-08635
1.05 1   
pi-topSPEAKER
Retired DEV-14355
19.99 1   
Cannot be ordered at this time.
Dual/Quad Power Amplifier - STA540
22 available COM-09557
5.5 1   
Mini Photocell
In stock SEN-09088
1.6 1   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
One-Wire Ambient Temperature Sensor - MAX31820
In stock SEN-14049
5.5 1   
Sensor Cable - Electrode Pads (3 connector)
In stock CAB-12970
5.5 1   
Dual Axis Gyro - LPR503AL - 30 deg/s
Retired COM-09446
1.95
You save:
3 (61%)
1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Disposable Surface EMG/ECG/EKG Electrode - 24mm (10 pack)
In stock SEN-12969
8.95 1   
SparkFun 6 Degrees of Freedom Breakout - LSM6DS3
Retired SEN-13339
11.5 1   
Cannot be ordered at this time.
Optical Dust Sensor - GP2Y1010AU0F
In stock COM-09689
11.95 1   
Flex Sensor 4.5"
17 available SEN-08606
17.95 1   
3-Axis Gyro/Accelerometer IC - MPU-6050
In stock SEN-10937
4.26
You save:
9.69 (69%)
1   
SparkFun RGB and Gesture Sensor - APDS-9960
In stock SEN-12787
16.5 1   
Bare Conductive Printed Sensors (3 pack)
Retired SEN-14696
14.95 1   
Cannot be ordered at this time.
SparkFun Touch Potentiometer
Retired PRT-13144
10.17
You save:
6.78 (40%)
1   
Cannot be ordered at this time.
Teensy Prop Shield
Retired DEV-13995
19.95 1   
Cannot be ordered at this time.
SoftPot Membrane Potentiometer - 500mm
In stock SEN-08681
25.95 1   
Realtek Ameba Board
Retired WRL-14280
24.95 1   
Cannot be ordered at this time.
SparkFun Human Presence Sensor Breakout - AK9753 (Qwiic)
In stock SEN-14349
19.95 1   
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
MyoWare LED Shield
Retired DEV-13688
13.48
You save:
13.47 (50%)
1   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
26.95 1   
CMOS Camera Module - 728x488
Retired SEN-11745
31.95 1   
Cannot be ordered at this time.
SparkFun VR IMU Breakout - BNO080 (Qwiic)
Retired SEN-14686
37.5 1   
Cannot be ordered at this time.
SparkFun 9DoF Razor IMU M0
Retired SEN-14001
35.95 1   
Cannot be ordered at this time.
MyoWare Muscle Sensor
Retired SEN-13723
37.95 1   
Cannot be ordered at this time.
Total: 1102.07