10192011

by ColoradoLightning

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Relay SPDT Sealed
In stock COM-00100
2.1 1   
Arduino and Breadboard Holder
Retired DEV-10059
7.9 2   
Cannot be ordered at this time.
Arduino Ethernet Shield
Retired DEV-09026
91.9 2   
Cannot be ordered at this time.
LoL Shield - Blue
Retired KIT-10905
29.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer Breakout - LIS331
Retired SEN-10345
6.98
You save:
6.97 (50%)
1   
Cannot be ordered at this time.
Super Bright LED - Red 10mm
In stock COM-08862
1.85 1   
Super Bright LED - Green 10mm
In stock COM-08861
2.75 1   
Super Bright LED - Blue 10mm
In stock COM-08860
3.95 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Beginning Embedded Electronics - Microcontroller Kit
Retired KIT-08391
27.36 1   
Cannot be ordered at this time.
Beginning Embedded Electronics - Power Supply Kit
Retired KIT-08373
30.3 1   
Cannot be ordered at this time.
RS232 Converter DIP - MAX232 MAX3232
Retired COM-00316
1.95 1   
Cannot be ordered at this time.
Magician Chassis
Retired ROB-10825
14.95 1   
Cannot be ordered at this time.
Ding and Dent Production Builds - WRL
Retired DD-09042
3 1   
Cannot be ordered at this time.
Scrap Boards
Retired DD-08477
0.25 1   
Cannot be ordered at this time.
SparkFun Max Power IR LED Kit
Retired KIT-10732
2.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Nintendo DS Touch Screen
Retired LCD-08977
9.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
7-Segment Display - 4-Digit (Blue)
In stock COM-09481
3.5 1   
LoL Shield - White
Retired KIT-10959
29.95 1   
Cannot be ordered at this time.
Digital Temperature Sensor Breakout - TMP102
Retired SEN-09418
3.95 1   
Cannot be ordered at this time.
Temperature Sensor - LM335A
Retired SEN-09438
1.9 2   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
3 2   
XBee 1mW Wire Antenna - Series 1 (802.15.4)
Retired WRL-08665
24.95 1   
Cannot be ordered at this time.
Solder Wick #2 25ft. - TechSpray
30 available TOL-08775
65 2   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
27.6 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Serial Multiplexer Breakout - TS3A5017
Retired BOB-08970
4.95 1   
Cannot be ordered at this time.
SparkFun Serial Enabled LCD Kit
25 available LCD-10097
21.95 1   
Soldering Station Variable Temperature 50W
Retired TOL-10707
134.85 3   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
7 2   
RFID Starter Kit - Retail
Retired RTL-09875
79.9 2   
Cannot be ordered at this time.
Graphic LCD Retail
Retired RTL-10773
10.95 1   
Cannot be ordered at this time.
SparkFun Soldering Competition 2012
Retired CLS-11126
10 1   
Cannot be ordered at this time.
RF Link Transmitter - 315MHz
33 available WRL-10535
5.5 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
Only 13 left! WRL-10534
5.5 1   
Total: 734.47