christmas ABH

by Member #269283

Favorited Favorite 0

-Christmas ABhawes

-Anything under 5$ I can use multiples of.

-There are a couple of things that go together(like the thermal printer and paper,RFID reader and tag, and EL wire and EL inverter)

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Hakko FX888 Soldering Station
Retired TOL-10553
99.95 1   
Cannot be ordered at this time.
Hot-air Rework Station - 303D
Retired TOL-10706
114.95 1   
Cannot be ordered at this time.
SparkFun Capacitive Touch Sensor Breakout - MPR121
Retired SEN-09695
6.95 1   
Cannot be ordered at this time.
RFID Reader ID-12 (125 kHz)
Retired SEN-08419
24.95 1   
Cannot be ordered at this time.
RFID Tag (125kHz)
Retired COM-08310
1.95 1   
Cannot be ordered at this time.
Hall-Effect Sensor - US1881 (Latching)
In stock COM-09312
1.05 1   
Barometric Pressure Sensor - BMP085 Breakout
Retired SEN-11282
19.95 1   
Cannot be ordered at this time.
Polymorph - 250g
Retired TOL-10950
9.95 1   
Cannot be ordered at this time.
6" Digital Calipers
In stock TOL-10997
16.5 1   
Flush Cutters
Retired TOL-10029
2.95 1   
Cannot be ordered at this time.
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Tool Kit - Screwdriver and Bit Set
Only 10 left! TOL-10865
10.95 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
RN-XV WiFly Module - Wire Antenna
Retired WRL-10822
34.95 1   
Cannot be ordered at this time.
Vibration Motor
In stock ROB-08449
2.25 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
ZIF Socket 28-Pin 0.3"
Retired PRT-09175
1.48
You save:
1.47 (50%)
1   
Cannot be ordered at this time.
Breakout Board for SD-MMC Cards
Retired BOB-11403
9.95 1   
Cannot be ordered at this time.
Heat Shrink - Black 5' x 1/4"
Retired PRT-08830
1.95 1   
Cannot be ordered at this time.
Audio Jack 3.5mm
In stock PRT-08032
1.6 1   
SparkFun Audio Jack Breakout
In stock PRT-10588
1.05 1   
Audio Plug - 3.5mm
In stock COM-11143
0.55 1   
Break Away Male Headers - Swiss Machine Pin
Retired PRT-00117
1.5
You save:
1.45 (49%)
1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
9V Battery Holder
In stock PRT-10512
3.5 1   
Pocket AVR Programmer
In stock PGM-09825
18.5 1   
Basic 16x2 Character LCD - White on Black 5V
In stock LCD-00709
20.5 1   
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
3.95 1   
Cannot be ordered at this time.
ATMega328 - TQFP
Retired COM-09261
4.25 1   
Cannot be ordered at this time.
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Key Switch - Medium
Retired COM-11473
1.95 1   
Cannot be ordered at this time.
Big Dome Pushbutton - Red
In stock COM-09181
12.95 1   
EL Inverter - 3v
Retired COM-10201
9.95 1   
Cannot be ordered at this time.
EL Wire - Blue-Green 3m
Retired COM-10199
9.95 1   
Cannot be ordered at this time.
Capacitor Ceramic 22pF
In stock COM-08571
0.3 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Heating Pad - 5x10cm
In stock COM-11288
4.5 1   
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
Piezo Element
In stock SEN-10293
1.6 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
Resistor 10k Ohm - SMD (strip of 50)
Retired PRT-11246
1.95 1   
Cannot be ordered at this time.
Solid State Relay - 8A
Retired COM-10636
4.95 1   
Cannot be ordered at this time.
Spark Gap Igniter - 4.8V
Retired COM-11218
14.95 1   
Cannot be ordered at this time.
Super Capacitor - 0.2F/3.3V
Retired PRT-10317
1.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
Voltage Regulator - 5V SMD (strip of 10)
Retired PRT-11252
8.95 1   
Cannot be ordered at this time.
Surface Transducer - Small
Retired COM-10917
9.95 1   
Cannot be ordered at this time.
Thermal Printer
Retired COM-10438
39.95
You save:
10 (20%)
1   
Cannot be ordered at this time.
Thermal Printer Paper - 34'
Out of stock COM-10560
2
You save:
0.1 (5%)
1   
Cannot be ordered at this time.
Shift Register 8-Bit - 74HC595
Retired COM-00733
1.5 1   
Cannot be ordered at this time.
LED - SMD RGB
Retired COM-10866
0.55 1   
Cannot be ordered at this time.
LED - Super Bright White (25 pack)
Out of stock COM-09850
9.5 1   
Cannot be ordered at this time.
LED - Ultraviolet
In stock COM-08662
1.05 1   
SMD LED - 0603 Green (strip of 50)
Retired COM-11169
2.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Ceramic Resonator 16MHz
Retired COM-09420
0.95 1   
Cannot be ordered at this time.
Ceramic Resonator 20MHz
Retired COM-00092
0.2
You save:
0.75 (79%)
1   
Cannot be ordered at this time.
Crystal 20MHz
Retired COM-00534
0.95 1   
Cannot be ordered at this time.
SparkFun Analog/Digital MUX Breakout - CD74HC4067
In stock BOB-09056
5.95 1   
16 Channel Multiplexer
In stock COM-00299
1.05 1   
Arduino Ethernet Shield
Retired DEV-09026
45.95 1   
Cannot be ordered at this time.
SparkFun Hoodie - Large
Retired SWG-08339
24.95 1   
Cannot be ordered at this time.
Load Sensor - 50kg (Generic)
In stock SEN-10245
4.5 1   
Programmable IR Receiver - SIS-2
Retired SEN-08753
9.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Light to Frequency Converter - TSL235R
Retired SEN-09768
3.5 1   
Cannot be ordered at this time.
Triple Axis Accelerometer Breakout - MMA8452Q
Retired SEN-10955
9.95 1   
Cannot be ordered at this time.
SparkFun Humidity Sensor Breakout - HIH-4030
Out of stock SEN-09569
20.5 1   
Cannot be ordered at this time.
Total: 777.83