by James McI
Product | Subtotal | Qty | |
---|---|---|---|
SparkFun Authentication Chip Breakout - ATSHA204
BOB-11551 |
2.95 |
1
Cannot be ordered at this time. |
|
Breakout Board for USB microB
BOB-09614 |
19.5 |
10
Cannot be ordered at this time. |
|
SparkFun USB Mini-B Breakout
BOB-09966 |
11.8 | 4 | |
SparkFun USB Micro-B Plug Breakout
BOB-10031 |
24.75 | 5 | |
EasyPoint - N35P112 Joystick Breakout
BOB-10835 |
19.95 |
1
Cannot be ordered at this time. |
|
Missile Switch Cover - Carbon Fiber
COM-11059 |
1.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch
COM-09276 |
2.1 | 1 | |
Missile Switch Cover - Red
COM-09278 |
2.1 | 1 | |
Toggle Switch - Momentary (On-Off-On)
COM-10545 |
1.95 |
1
Cannot be ordered at this time. |
|
Toggle Switch - 4PDT
COM-11153 |
2.95 |
1
Cannot be ordered at this time. |
|
Electrolytic Decoupling Capacitors - 100uF/25V
COM-00096 |
0.9 | 2 | |
Electrolytic Decoupling Capacitors - 10uF/25V
COM-00523 |
0.5 | 1 | |
Inductor 180uH
COM-00090 |
5.85 |
3
Cannot be ordered at this time. |
|
Step Up/Down Inverting Switching Regulator
COM-00317 |
1.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 0.1uF
COM-08375 |
0.3 | 1 | |
Laser Module - Green
COM-09906 |
17.95 |
1
Cannot be ordered at this time. |
|
Rotary Encoder - 200 P/R
COM-10790 |
30.88
You save: 1.62 (5%) |
1
Cannot be ordered at this time. |
|
Floating Point Co-Processor uM-FPU v3.1 SOIC
COM-08450 |
19.95 |
1
Cannot be ordered at this time. |
|
Crystal Kit
COM-11630 |
24.75 |
5
Cannot be ordered at this time. |
|
Ceramic Resonator Kit
COM-09993 |
2.95 |
1
Cannot be ordered at this time. |
|
Copper Tape - 5mm (50ft)
PRT-10561 |
7.9 | 2 | |
SparkFun Triple Axis Accelerometer Breakout - ADXL345
SEN-09836 |
20.5 | 1 | |
Piezo Vibration Sensor - Large
SEN-09196 |
5.5 | 1 | |
Piezo Vibration Sensor - Large with Mass
SEN-09197 |
6.5 | 1 | |
Load Sensor - 50kg (Generic)
SEN-10245 |
4.5 | 1 | |
HackHD - 1080p Camera Module
SEN-11418 |
159.95 |
1
Cannot be ordered at this time. |
|
SparkFun Color Sensor Breakout - HDJD-S822
SEN-10904 |
24.95 |
1
Cannot be ordered at this time. |
|
Rotary DIP Switch - 16 Position
COM-10064 |
2.95 |
1
Cannot be ordered at this time. |
|
Rotary Switch Knob
COM-10263 |
0.95 |
1
Cannot be ordered at this time. |
|
Mecanum wheels - 4 pack
ROB-11578 |
74.95 |
1
Cannot be ordered at this time. |
|
SparkFun LiPo Charger Basic - Micro-B
PRT-10217 |
9.95 | 1 | |
Li-Ion/Polymer Battery Charger/Balancer - 80W, 5A
PRT-10473 |
32.95 |
1
Cannot be ordered at this time. |
|
Lithium Ion Battery - 2000mAh
PRT-08483 |
12.95 |
1
Cannot be ordered at this time. |
|
SD Sniffer
TOL-11468 |
12.5 | 1 | |
SparkFun microSD Sniffer
TOL-09419 |
11.95 | 1 | |
SparkFun Analog/Digital MUX Breakout - CD74HC4067
BOB-09056 |
29.75 | 5 | |
Bleep Drum Kit
KIT-11606 |
59.95 |
1
Cannot be ordered at this time. |
|
Foot Pedal Switch
COM-11192 |
26 |
4
Cannot be ordered at this time. |
|
Rover 5 Motor Driver Board
ROB-11593 |
24.95 |
1
Cannot be ordered at this time. |
|
SparkFun Programmable Oscillator Breakout - DS1077 (16.2kHz-133MHz)
BOB-09116 |
9.9 |
2
Cannot be ordered at this time. |
|
SparkFun ATMEGA32U4 Breakout
DEV-11117 |
24.95 |
1
Cannot be ordered at this time. |
|
Resistor Network - 10K Ohm (6-pin bussed)
COM-10856 |
10 |
20
Cannot be ordered at this time. |
|
Resistor Network - 330 Ohm (6-pin bussed)
COM-10855 |
19 | 20 | |
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
COM-09519 |
5.8 |
4
Cannot be ordered at this time. |
|
ProtoBoard - Hex Shape
PRT-08885 |
9.75 |
5
Cannot be ordered at this time. |
|
ProtoBoard - Penta-shape
PRT-08847 |
9 |
6
Cannot be ordered at this time. |
|
Quick Disconnect - Female 1/5" (bag of 50)
PRT-11463 |
11.85 |
3
Cannot be ordered at this time. |
|
Coin Acceptor - Programmable (6 coin types)
COM-11636 |
48.5 | 1 | |
Crystal 32kHz
COM-00540 |
4.8 | 3 | |
TLC 5940 - PWM Driver
COM-10136 |
5.95 |
1
Cannot be ordered at this time. |
|
I2C EEPROM - 256k Bit (24LC256)
COM-00525 |
3.9 |
2
Cannot be ordered at this time. |
|
Theragrip Thermal Tape
PRT-09771 |
7.9 |
2
Cannot be ordered at this time. |
|
RFID Tag (125kHz)
COM-08310 |
1.95 |
1
Cannot be ordered at this time. |
|
Capacitor Ceramic 22pF
COM-08571 |
6 | 20 | |
Pan/Tilt Bracket Kit (Multi Attachment)
ROB-10335 |
13 | 2 | |
Beagleboard xM
DEV-09978 |
179.95 |
1
Cannot be ordered at this time. |
|
pcDuino - Dev Board
DEV-11712 |
59.95 |
1
Cannot be ordered at this time. |
|
Frequency Generator Kit - FG085
KIT-11394 |
54.83
You save: 9.67 (15%) |
1
Cannot be ordered at this time. |
|
Solder Paste - 30g (Leaded)
TOL-11789 |
8.95 |
1
Cannot be ordered at this time. |
|
Universal Mounting Hub - 5mm Aluminum
ROB-10006 |
8.5 | 1 | |
Color 24-Bit LCD 4.3" PSP 480x272
LCD-08335 |
39.95 |
1
Cannot be ordered at this time. |
|
Color 24-Bit LCD 4.3" PSP Connector
LCD-08355 |
1.95 |
1
Cannot be ordered at this time. |
|
Gainer PSoC Development Board
DEV-08480 |
34.95 |
1
Cannot be ordered at this time. |
|
MPLAB PICkit 3
PGM-09973 |
49.95 |
1
Cannot be ordered at this time. |
|
FLiR Dev Kit
KIT-13233 |
229.95
You save: 30 (12%) |
1
Cannot be ordered at this time. |
|
Total: 1586.76 |