LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320)

This LCD Touchscreen HAT fits snuggly on top of the Raspberry Pi, practically form fitting on top of it so as not to compromise the overall dimensions of the credit card sized single board computer. The resistive touchscreen provides you with an easy way to display information coming off of the Raspberry Pi and the OS currently running on it.

The 4:3 aspect ratio backlit LCD equipped on this HAT possesses a resolution of 480 by 320 pixels with over 65 thousand colors and an SPI interface with a 16MHz driver speed. Simply plug the 13x2 GPIO header into your desired Raspberry Pi and you'll be able to start using your new resistive touch screen!

  • 1x LCD Touchscreen HAT
  • LCD Type: TFT
  • LCD Interface: SPI
  • Resistive Touch Screen
  • XPT2046 Touch Screen Controller
  • 65536 Colors
  • Backlight LED
  • Resolution: 480x320
  • Aspect Ratio: 4:3
  • Refresh frequency 5HZ
  • SPI Diver Speed: 16MHz
  • VCC - 5V
  • Total Current - 140 mA
  • This unit is NOT RoHS or CE certified

LCD Touchscreen HAT for Raspberry Pi - TFT 3.5in. (480x320) Product Help and Resources

Core Skill: Programming

If a board needs code or communicates somehow, you're going to need to know how to program or interface with it. The programming skill is all about communication and code.

3 Programming

Skill Level: Competent - The toolchain for programming is a bit more complex and will examples may not be explicitly provided for you. You will be required to have a fundamental knowledge of programming and be required to provide your own code. You may need to modify existing libraries or code to work with your specific hardware. Sensor and hardware interfaces will be SPI or I2C.
See all skill levels


Core Skill: Electrical Prototyping

If it requires power, you need to know how much, what all the pins do, and how to hook it up. You may need to reference datasheets, schematics, and know the ins and outs of electronics.

2 Electrical Prototyping

Skill Level: Rookie - You may be required to know a bit more about the component, such as orientation, or how to hook it up, in addition to power requirements. You will need to understand polarized components.
See all skill levels


Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

  • jspokes@yahoo.com / about 3 years ago / 2

    Would be helpful if Sparkfun posted models of the Pi that this will work with...

  • WimL / about a year ago / 1

    Does anyone know if the backlight is controllable (maybe via a gpio)?

  • Member #411720 / about 3 years ago / 1

    I designed a nifty case for a pi and this hat. The case exposes all of the ports and has a slot for the stylus. If anyone wants the STL files to print a case, let me know.

  • jspokes@yahoo.com / about 3 years ago / 1

    Installed mine on a Pi 4 and cannot get the display to work after downloading and installing per the manual.

    • Member #411720 / about 3 years ago / 2

      I haven't tried a pi 4, but I discovered that you cannot use Buster. I found a 2019-04-08 full Stretch image and that worked. I am using a pi 3B.

  • Jim (JR) / about 3 years ago / 1

    This looks to be virtually identical to the Velleman VMP400 320x480 touchscreen.

    The connector size, orientation of the screen, pins, SPI interface, even the color and shape of the touch-pen appears identical. I'm wondering if it's the same thing, repackaged?

Customer Reviews

2.6 out of 5

Based on 7 ratings:

Currently viewing all customer reviews.

3 of 3 found this helpful:

Worked as Advertised

The only problem is the drivers do not work with Debian Buster. It took some time and messing around to figure this out because it is not listed anywhere that I saw.

2 of 2 found this helpful:

Caveat

Would be helpful for buyer to note that this does not seem to work with the Pi 4. I have yet to try it on a pi zero but simply would not work on the Pi 4.

2 of 2 found this helpful:

Not great.

Not exactly plug and play, documentation is POOR reads like a google translation, sorry but I guess I’m not very good at guessing what is implied?! So far can’t get it to operate with my brand new 8GB Pi4. I can’t recommend this touchscreen.

2 of 2 found this helpful:

Updated drivers now work on Pi4

Lots of problems before, but now it is working on my Pi4B with the new "Datasheet & Driver install instructions (updated 2/19/2021)"

Not sure what to do with this purchase

Opens up to normal screen with Raspberry Pi OS and Pi 3. Upon opening anything (settings, app, etc) it freezes.

absolute junk

like most pi accessories sold on sparkfun this simply does not work. good luck

Any Suitable Case for this HAT

I am using this with Pi4 and working properly. Anyone can suggest a suitable case on which this HAT fits.