This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

MIKROE LPS22HB Click
SEN-20268

MIKROE LPS22HB Click

SKU: SEN-20268
Out of stock
SKU
SEN-20268

LPS22HB Click is an easy solution for adding a digital barometer to your design.

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

LPS22HB Click is an easy solution for adding a digital barometer to your design. It carries the LPS22HB MEMS nano pressure sensor. The Click is designed to run on a 3.3V power supply. LPS22HB Click communicates with the target microcontroller over I2C or SPI interface.

LPS22HB Click carries the pressure sensor that measures 260-1260 hPa absolute pressure. Pressure values are then read out from the IC’s registers, through I2C or SPI communication.

LPS22HB SENSOR FEATURES

The LPS22HB is an ultra-compact piezoresistive absolute pressure sensor which functions as a digital output barometer.

The sensing element, which detects absolute pressure, consists of a suspended membrane. When pressure is applied, the membrane deflection induces an imbalance in the Wheatstone bridge piezoresistances, whose output signal is converted by the IC interface.

The sensor has a 24-bit pressure data output and a 16-bit temperature data output.

Features & Specs

  • Interface: GPIO, I2C, SPI
  • Compatibility: mikroBUS™
  • Dimensions: 42.9 x 25.4mm
  • Input Voltage: 3.3V
  • Supply Voltage (Vdd): Min. 1.7V, Max. 3.6V
  • IO Supply Voltage (Vdd_IO): Min. 1.7V, Max. Vdd+0.1 V
  • Overpressure: 2 MPa
  • Operating Pressure Range: Min. 260 hPa, Max. 1260 hPa
  • Pressure Sensitivity: 4096 LSB/hPa

Customer Reviews

MIKROE LPS22HB Click
MIKROE LPS22HB Click SEN-20268

Stock and Customer Discounts

$14.95 retail price.

Available Discounts

  • $14.20 | 25+ units
  • $13.46 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing