GNSS L1/L5 Multi-Band High Precision Antenna - 5m (SMA)
GPS-23814

GNSS L1/L5 Multi-Band High Precision Antenna - 5m (SMA)

SKU: GPS-23814

The u-blox ANN-MB1 multi-band L1/L5 active GNSS antenna is designed to reduce time-to-market for the new generation of high precision GNSS applications.

$99.95
In stock
SKU
GPS-23814
In stock
Stock/Discounts

Helpful Documentation

Product Overview

The u-blox ANN-MB1 multi-band (L1/L5/E5a/B2a/NavIC) active GNSS antenna is designed to reduce time-to-market for the new generation of high precision GNSS applications, which require highly accurate location abilities. The compact design, excellent price-to-performance ratio, and versatile mounting choices provide customers with fast, easy, and reliable multi-band antenna solutions. The ANN-MB1 antenna is a perfect match to the u-blox F9 platform (including NEO-F9P-15B, ZED-F9P-15B, and ZED-F9T-10B), supporting L1 and L5 bands, thus providing customers with the valuable antenna solution they need to minimize evaluation and design-in efforts.

The ANN-MB1 includes a high-performance multi-band RHCP dual-resonance, dual-feed patch antenna element, a built-in high-gain LNA with SAW pre-filtering, and a 5-meter antenna cable with an SMA connector.

Hookup Accessories

Features & Specs

  • Weight: 164g (including cable)
  • Size: 60 x 82 x 22.5mm
  • SMA Commector
  • Frequency:
  • L1 Band: 1559-1606 MHz
  • L5/E5a/B2a/NavIC Band: 1164-1188 MHz
  • VSWR: Max. 2
  • Impedance: 50 Ω
  • Peak Gain (over 12 cm diameter ground plane):
  • L1 Band: 3.8 dBic
  • L5/E5a/B2a/NavIC Band: 1.3 dBic
  • Axial Ratio:
  • L1 Band: Typ. 3.3 dB (Zenith)
  • L5/E5a/B2a/NavIC Band: Typ. 3.4 dB (Zenith)
  • Efficiency:
  • L1 Band: Typ. 55%
  • L5/E5a/B2a/NavIC Band: Typ. 40%
  • Polarization: RHCP

Documentation

Customer Reviews

GNSS L1/L5 Multi-Band High Precision Antenna - 5m (SMA)
GNSS L1/L5 Multi-Band High Precision Antenna - 5m (SMA)
$99.95
GPS-23814

Stock and Customer Discounts

$99.95 retail price.

Available Discounts

  • $94.95 | 10+ units
  • $84.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing