Servo - Hitec HS-422 (Standard Size)
ROB-11884
Servo - Hitec HS-422 (Standard Size)
SKU: ROB-11884
$20.50
In stock
SKU
ROB-11884
Product Overview
This is the classic Hitec HS-422 servo. This solid consumer grade servo is able to take in 6 volts and deliver 57 oz-in. of maximum torque at 0.16 sec/60°, this is a simple servo for any beginner project!
This high quality servo is perfect for your mechatronic needs and if you are looking to get into robotics, this is where to start. The HS-422 servo comes standard with a 3-pin power and control cable and all hardware listed below.
Features:
- Voltage: 4.8-6.0 Volts
- Torque: 45.82/56.93 oz-in. (4.8/6.0V)
- Speed: 0.21/0.16 sec/60° (4.8/6.0V)
- Direction: Clockwise/ Pulse Traveling 550-2500usec
- Rotation: 180°
- Dual Oilite Bushing
- Nylon Gears
- 3-Pole Ferrite Motor
- C1 Standard Spline
Includes:
- 1x HS-422 Servo
- 1x Circle Horn
- 1x Double Arm Horn
- 1x Single Arm (w/ Slide Bracket) Horn
- 1x Four Point Horn
- 4x Rubber Grommets
- 4x 2x15mm Phillips Screw
- 4x Brass Eyelets
Dimensions:
- 40.6 x 19.8 x 36.6mm
- Wire Length: 300mm
- Weight: 45.5g
Documents:
Hookup Accessories
Features & Specs
- Voltage: 4.8-6.0 Volts
- Torque: 45.82/56.93 oz-in. (4.8/6.0V)
- Speed: 0.21/0.16 sec/60° (4.8/6.0V)
- Direction (Datasheet): Clockwise/ Pulse Traveling 1500-1900usec (our own testing we found it to be 500-2500usec.)
- Rotation: 180°
- Dual Oilite Bushing
- Nylon Gears
- 3-Pole Ferrite Motor
- C1 Standard Spline* 40.6 x 19.8 x 36.6mm
- Wire Length: 300mm
- Weight: 45.5g
Documentation
Customer Reviews

Servo - Hitec HS-422 (Standard Size)
$20.50
ROB-11884
Stock and Customer Discounts
$20.5 retail price.