Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The BMV080 is laser class 1, a consumer product, and compliant with FDA performance standards for laser products except for conformance with IEC 60825-1 Edition 3.0, as described in Laser Notice No. 56, dated May 8, 2019. Laser Safety: CLASS 1

SparkFun Air Quality PM1/PM2.5/PM10 Sensor - BMV080 (Qwiic)
SEN-26554

SparkFun Air Quality PM1/PM2.5/PM10 Sensor - BMV080 (Qwiic)

SKU: SEN-26554

Measure air quality with unprecedented precision and size using the SparkFun Qwiic BMV080 sensor, the world's smallest PM1/PM2.5/PM10 detector.

$59.95
In stock
SKU
SEN-26554
In stock
Stock/Discounts

Laser Notice - CLASS 1 CONSUMER LASER PRODUCT: The BMV080 is laser class 1, a consumer product, and compliant with FDA performance standards for laser products except for conformance with IEC 60825-1 Edition 3.0, as described in Laser Notice No. 56, dated May 8, 2019. Laser Safety: CLASS 1

Helpful Documentation

Product Overview

Track environmental conditions with impressive precision using the SparkFun Air Quality PM1/PM2.5/PM10 Sensor. At its core is the Bosch BMV080, an incredibly small particulate matter sensor measuring a mere 4.4 × 3.0 × 3.0 mm³, making it over 450 times smaller than comparable devices on the market. By using a fanless design with ultra-compact lasers and integrated photodiodes, this sensor employs sophisticated algorithms to measure particulate concentrations directly in free space.

This method allows you to capture real-time, actionable data for PM1, PM2.5, and PM10 without the bulk, noise, or mechanical wear of a traditional fan-driven sensor.

Component-Ready Breakout

We've integrated this micro-sensor onto a flexible breakout board housed neatly inside a protective enclosure. A specialized lens allows the laser to pass cleanly for measurements while shielding the internal components. Designed to fit easily into space-constrained setups, the board streamlines your prototyping process while offering multiple configuration options.

  • Solderless Qwiic Connection: Plug directly into the SparkFun Qwiic ecosystem via the onboard connector for immediate I2C communication, no soldering required.
  • Breadboard Friendly: Features standard 0.1-inch spaced breakout pins for users who prefer a traditional soldered connection or breadboard prototyping.
  • Configurable Communication: Operates over I2C by default, but can be quickly reconfigured via an onboard jumper to communicate over SPI.
  • Address Expansion: Includes jumper-selectable options for four distinct I2C addresses (0x54, 0x55, 0x56, and 0x57 default), allowing you to chain multiple sensors on a single bus.

A BMV080 Air Quality PM1/PM2.5/PM10 Sensor connected to a Qwiic OLED and ESP32 Thing+.

Smart Integration for IoT

To get your project up and running quickly, we have provided a fully supported Arduino Library that can be installed directly through the Arduino Library Manager by searching "SparkFun BMV080". This makes it exceptionally straightforward to pull real-time data and connect your sensor to automated systems.

Whether you are building smart home automation, setting up localized environmental monitoring networks, or designing ultra-low-power IoT applications, this sensor can easily trigger external alerts like buzzers and LEDs, or push data to the cloud for instant email alerts and webhooks.

Features & Specs

  • Average totalVoltage Input
    • Typically 3.3V via Qwiic Connector
  • Current Consumption
    • Average total current* at 0.97 Hz ODR <68µA
    • Sleep current <30µA
  • Bosch BMV080
    • Sensor Dimensions (including flex PCB-based Connector)
      • 4.2 x 3.1 x 20 mm3
    • PM Mass Concentration
      • Range: 0 to 1000 µg/m3
      • Resolution: 1 µg/m3
    • Precision (typically)
      • ± 10µg/m3 @ 0 to 100 µg/m3
      • ± 10% of measured value @ 101 to 1000 µg/m3
    • Measurement Modes
      • Continuous
      • Duty cycling
    • Maximum Output Data Rate (ODR)
      • 0.97 Hz in Continuous Measurement Mode
      • Lower ODR Rates configurable in duty cycling measurement mode
    • Communication interface
      • I2C (default)
      • SPI
    • Start-up time
      • 1.2s
    • Laser Class
      • Class 1, according to IEC 60825-1
    • Operating Temperature Range
      • +15 to +65°C
    • Storage Temperature Range
      • -40 to +70°C
  • FPC 13-pin 0.33mm Connector
  • 2x 2.2kΩ Pull-Up Resistors
  • 1x Vertical Qwiic Connector
  • Adjustable I2C Address
    • 0x54
    • 0x55
    • 0x56
    • 0x57 (default)
  • Jumpers
    •  I2C
    • I2C Address (AB0 & AB1)
    • Communication Interface (SPI or I2C)

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun Air Quality PM1/PM2.5/PM10 Sensor - BMV080 (Qwiic)
SparkFun Air Quality PM1/PM2.5/PM10 Sensor - BMV080 (Qwiic)
$59.95
SEN-26554
$59.95 retail price.

Available Discounts

  • $56.95 | 10+ units
  • $53.96 | 25+ units
  • $50.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing