USB Note: The USB interface does not fully comply with industry standards and is not suitable for production use. The USB 2.0 FS (full speed, 12 Mbit/s) interface can be used for host communication. Due to the hardware implementation, it may not be possible to certify the USB interface.

This product requires an external antenna and Raspberry Pi (or similar single-board computer).
SparkFun GNSS Flex pHAT - ZED-X20P
GPS-29887

SparkFun GNSS Flex pHAT - ZED-X20P

SKU: GPS-29887

Equip your Raspberry Pi with next-generation, centimeter-level RTK accuracy using this easy-to-install pHAT featuring the all-band u-blox ZED-X20P.

$299.95
In stock
SKU
GPS-29887
Backorder
Stock/Discounts

USB Note: The USB interface does not fully comply with industry standards and is not suitable for production use. The USB 2.0 FS (full speed, 12 Mbit/s) interface can be used for host communication. Due to the hardware implementation, it may not be possible to certify the USB interface.

This product requires an external antenna and Raspberry Pi (or similar single-board computer).

Helpful Documentation

Product Overview

Achieve centimeter-level positioning with the next generation of high-precision GNSS using the SparkFun ZED-X20P GNSS Flex pHAT. This module features the latest u-blox X20 engine, the powerful successor to the popular F9 engine, making it the ideal choice for demanding navigation and control applications.

The GNSS Flex pHAT acts as the bridge between your single-board computer (SBC) and the modular SparkPNT ecosystem. It mounts securely via an extended 40-pin header and connects to the included GNSS module using standardized 2x10-pin headers, making it simple to swap modules for repairs or future upgrades.

  • Multiple SBC Compatibility: The 40-pin header is designed for a direct connection to a Raspberry Pi, NVIDIA Jetson Orin Nano, Google Coral, or other compatible single-board computers.
  • USB-C Port: Provides an alternative data interface to the GNSS module.
  • microSD Card Slot: Perfect for data logging position, velocity, and time data.
  • Mounting Hardware Included: Comes with the necessary standoffs, screws, and an extended header for a clean, stable setup.

X20P Marks the Spot

At the core of the Module on the pHAT is the u-blox ZED-X20P-01B, a professional-grade, all-band GNSS receiver that delivers centimeter-level accuracy. It concurrently processes signals from all major constellations (GPS, Galileo, BeiDou, etc.) across all frequency bands, including the L-band, providing incredibly fast and reliable fixes for control applications such as UAVs, guidance systems, and auto-steering.

  • RTK & PPP Ready: Supports Real-time Kinematics (RTK), PPP-RTK, Galileo HAS, and Precise Point Positioning* for ultimate flexibility.

  • L-Band Corrections: Natively supports L-band correction services*, eliminating the need for external receivers.

  • High Update Rate: Ensures smooth and reliable operation in high-speed robotics and vehicle control systems.

  • Uncompromising Security: Features multi-layered defenses including a Root of Trust, advanced jamming and spoofing detection, and Galileo OSNMA cryptographic authentication.

This product requires an external antenna and a GNSS Flex carrier board. Users have a few options for connecting an external GNSS antenna to their GNSS receiver.

  • The GNSS Flex module has a U.FL connector for an external antenna.

  • For a sturdier connection, an SMA connector is available on the SparkFun GNSS Flex pHAT that is bridged to a U.FL connector. Users simply need to jumper the U.FL connectors on both the SparkPNT GNSS Flex module and SparkFun GNSS Flex pHAT with a short U.FL cable.

This pHAT also requires a Raspberry Pi (or similar single-board computer). Users can find Raspberry Pi and NVIDIA single-board computers in our catalog. By default, we utilize the Raspberry Pi's primary serial bus (i.e., TX: GPIO14/Pin 8; RX: GPIO15/Pin 9) for communication with the GNSS receiver of our SparkPNT GNSS Flex modules. However, users can also utilize any of the other interfaces.

*According to u-blox, support for Precise Point Positioning (PPP) and full L-band correction services is still under development and will be made available through a future firmware update.

Features & Specs

ZED-X20P-01B GNSS Flex pHAT:

  • 40-pin socket for Raspberry Pi header
  • 40-pin header for GNSS Flex modules
    • Two 2x20-pin, 2mm-pitch male headers
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • USB data (Read USB note)
      • UART (x4)
      • SD card
      • I2C bus
      • PPS signal (x2)
      • LED indicators (x2)
      • Event indicators (x2)
  • USB-C connector (Read USB note)
    • Interfaces directly w/ GNSS Flex Module
  • Antenna bridge
    • U.FL connector
    • SMA connector
  • µSD card socket
  • Qwiic connector
  • Indicator LEDs
    • PWR (Red)
    • PPS (Yellow)
    • RTK (White)
    • PVT (Blue)
  • Twenty-four jumpers
    • Raspberry Pi GPIO isolation (x16)
    • LED power isolation (x4)
    • I2C pull-up resistors (x4)
       

GNSS Flex Module - ZED-X20P:

  • u-blox ZED-X20P-01B Allband, GNSS module
    • GNSS Constellations:
      • GPS (USA)
      • Galileo (EU)
      • BDS (China)
      • QZSS (Japan)
      • NavIC (India)
    • SBAS Systems:
      • WAAS (USA)
      • EGNOS (EU)
      • BDSBAS (China)
      • MSAS (Japan)
      • GAGAN (India)
  • Two 2x20-pin, 2mm-pitch female headers
    • 40-pin socket for GNSS Flex pHAT / Breakout
      • Power
        • 3.3V
        • Backup power
        • USB bus detect (not a power source)
      • USB (x1) (Read USB note)
      • UART (x2)
      • I2C bus
      • PPS signal (x1)
      • PVT signal (x1)
      • RTK signal (x1)
      • Event signal (x1)
  • U.FL Connector:
    • GNSS Antenna (Active, Multi-band)
    • 3.3V power for an active antenna
  • Dimensions: 44.0mm x 34.0mm (Approx. 1.73" x 1.34")
  • Four mounting holes:
    • 4-40 screw compatible
    • Hole centers: 39.0mm x 29.0mm
  • Header spacing: 36.0mm

Flex Module Interfaces:

  • USB: ZED-X20P USB (D+ and D-) (Read USB note)
  • I2C: ZED-X20P I2C (SDA and SCL)
  • Flex COM1: ZED-X20P UART1 (TX and RX only)
  • Flex COM2: ZED-X20P UART2 (TX and RX only)
  • Flex COM3: N/C
  • Flex COM4: N/C
  • PPS1: ZED-X20P TIMEPULSE
  • PPS2: N/C
  • EVENTA: ZED-X20P EXTINT
  • EVENTB: N/C
  • RTK LED: ZED-X20P RTK_STAT (Inverted)
  • PVT LED: ZED-X20P GEO_STAT (Geofence)
     

ZED-X20P General Features:

  • Supply voltage: 2.7V to 3.6V
  • GNSS Support:
    • GPS: L1C/A, L2C, L5
    • Galileo: E1-B/C, E5a, E6
    • BeiDou: B1I, B1C, B2a, B3I
    • QZSS: L1C/A, L1C/B, L2C, L5
    • NavIC: L1-SPS Data, L5-SPS
    • SBAS: L1C/A
  • Interfaces:
    • USB (Read USB note)
    • UART x2
    • SPI
    • I2C
  • Features
    • Programmable flash memory
    • Carrier phase output
    • Jamming detection
    • Galileo OSNMA
    • Galileo HAS
    • Secure boot
  • Services:
    • AssistNow
    • PointPerfect
  • Operating temperature: -40°C to 85°C
  • Dimensions: 17.0mm x 22.0mm x 2.4mm

Documentation

WARNING: This product may contain chemicals known to the State of California to cause cancer and birth defects or other reproductive harm. See link below for more information. www.P65Warnings.ca.gov

Customer Reviews

SparkFun GNSS Flex pHAT - ZED-X20P
SparkFun GNSS Flex pHAT - ZED-X20P
$299.95
GPS-29887
$299.95 retail price.

Available Discounts

  • $284.95 | 10+ units
  • $269.96 | 25+ units
  • $254.96 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing