SparkFun MicroMod Alorium Sno M2 Processor
The SparkFun MicroMod Alorium Sno Processor features the Snō System on Module (SoM) adapted to the MicroMod M.2 processor form factor.
Product Overview
The SparkFun MicroMod Alorium Sno M2 Processor features the Snō System on Module (SoM) adapted to the MicroMod M.2 processor form factor. Snō's FPGA provides a reconfigurable hardware platform that hosts an 8-bit AVR instruction set, compatible with the ATmega328, making Snō fully compatible with the Arduino IDE. Snō SoM has a compact footprint, making it ideal for space-constrained applications and an obvious addition to our MicroMod form factor for prototyping.
Alorium Technology provides a library of custom logic called Xcelerator Blocks (XBs) through the Arduino IDE that accelerates specific functionalities that are slow, problematic, or even impossible for an 8-bit microcontroller. This library includes XBs such as Servo Control, Quadrature, Floating Point Math, NeoPixel, and Enhanced Analog-to-Digital Converter. Alorium also notes a XB roadmap where future XBs will be implemented based on feedback from early adopters and new potential customers.
For advanced users, there is a JTAG footprint on the board allowing a JTAG programmer to talk to the FPGA directly. The microcontroller core has been designed to be easily extendable, and Alorium Technology has developed a support model for users who want to create their own XBs and interface to the on-chip microcontroller.
MicroMod is a modular interface ecosystem that connects a microcontroller “processor board” to various “carrier board” peripherals. Utilizing the M.2 standard, the MicroMod standard is designed to easily swap out processors on the fly. Pair a specialized carrier board for the project you need with your choice of compatible processor!
-
-
-
-
SparkFun MicroMod Cellular Function Board - Blues Wireless Notecarrier
Special Price Current price: $64.95 Regular Price Original price: $119.95In stock -
-
-
-
-
-
-
-
-
-
Features & Specs
Alorium Sno Processor General Features:
- Intel® MAX® 10 FPGA (16K LEs)
- 10M16SAU169C8G
- Programmable with Arduino IDE
- Embedded 8-bit AVR instruction set compatible microcontroller (ATmega328 compatible)
- Configurable with custom Xcelerator Blocks (XBs) on the FPGA
- Programming interface: USB Serial
- Operating voltage: 3.3V
- Clock Speed 16/32MHz
Digital I/O
- 32 Dedicated Digital Pins
- 6 Shared Digital with Analog Pins
- 3.3V Inputs
- 3.3V Outputs
Analog Inputs
- 6 Analog Pins
- 3.3V Analog Reference
- ADC Performance: 1MHz
- Resolution: 12-bit sustained
- Sample Rate: 254k samples/second
Memory
- Program FLASH 32KB
- Data memory SRAM: 2KB
Specific Peripherals available on MicroMod Alorium Sno M2 Processor:
- JTAG footprint for direct FPGA programming
- M.2 keyed interface for integration with SparkFun MicroMod carrier boards
Documentation
MicroMod Alorium Sno Processor Documentation:
MicroMod Documentation:
- SparkFun MicroMod Interface v1.0 - Pinout
- SparkFun MicroMod Interface v1.0 - Pin Descriptions
- Getting Started with MicroMod
- Designing with MicroMod
- MicroMod Info Page
- MicroMod Forums
- SparkFun Eagle Libraries contains example footprints for the M.2 connector and SMD standoff
- M.2 MicroMod Connector Datasheet
- MicroMod Reflowable Standoff Datasheet
Alorium Sno Documentation:
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $47.45 | 10+ units
- $42.46 | 100+ units