Papier 2.0

by Member #838656

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
USB Cable A to B - 6 Foot
31 available CAB-00512
36 8   
Breadboard - Mini Modular (White)
In stock PRT-12043
45 10   
NeoPixel Ring - 16 x WS2812 5050 RGB LED
Retired COM-12664
54.75 5   
Cannot be ordered at this time.
LED RGB Strip - Bare (1m)
In stock COM-12021
32.85 3   
SparkFun LED Starter Kit
Retired KIT-13234
34.95 1   
Cannot be ordered at this time.
Arduino Uno - R3
In stock DEV-11021
165.6 6   
Hobby Motor - Gear
In stock ROB-11696
21 10   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
65 2   
SparkFun Soil Moisture Sensor
In stock SEN-13322
13 2   
Optical Detector / Phototransistor - QRD1114
In stock SEN-00246
5.25 5   
Mini Photocell
In stock SEN-09088
8 5   
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
LED - Ultraviolet
Out of stock COM-08662
21 20   
Reed Switch
In stock COM-08642
6.3 3   
Piezo Vibration Sensor - Large with Mass
In stock SEN-09197
19.5 3   
Mini Microswitch - SPDT (Offset Lever, 2-Pack)
In stock COM-13014
17.5 5   
Tactile Button Assortment
In stock COM-10302
6.5 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
45 2   
LED - Super Bright White
In stock COM-00531
95
You save:
10 (10%)
100   
Resistor Kit - 1/4W (500 total)
Only 9 left! COM-10969
8.95 1   
SparkFun Discrete Semiconductor Kit
Only 2 left! KIT-13682
12.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Copper Tape - 2" (50ft)
In stock PRT-11081
92.5 5   
Total: 823.05