Customer #907090's Wish List from Cart

by Member #907090

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Teensy 3.5
Retired DEV-14055
49.9 2   
Cannot be ordered at this time.
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
16.5 1   
Cannot be ordered at this time.
Tweezers - Straight (Cross-Lock, ESD Safe)
In stock TOL-12573
9 2   
Teensy 3.6
Retired DEV-14057
58.5 2   
Cannot be ordered at this time.
Multi-Chassis - 4WD Kit (Basic)
Retired ROB-12089
60
You save:
15 (20%)
2   
Cannot be ordered at this time.
SparkFun 9DoF Sensor Stick
Retired SEN-13944
17.95 1   
Cannot be ordered at this time.
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
33.3
You save:
1.7 (5%)
10   
Battery Holder - 2xAA (JST-PH)
In stock PRT-14299
4.8 3   
micro:bit Board
Retired DEV-14208
44.85 3   
Cannot be ordered at this time.
Solder Leaded - 15-gram Tube
In stock TOL-09162
11.25 5   
Tweezers - Straight (ESD Safe)
In stock TOL-10603
9 2   
SparkFun Sunny Buddy - MPPT Solar Charger
Only 10 left! PRT-12885
28.95 1   
Digital Multimeter - Basic
In stock TOL-12966
16.5 1   
SparkFun Haptic Motor Driver - DRV2605L
33 available ROB-14538
9.5 1   
Solder Lead Free - 100-gram Spool
In stock TOL-09325
29.85 3   
Miniature Solar Cell - BPW34
In stock PRT-09541
4.8 3   
9V Battery Holder
In stock PRT-10512
7 2   
SparkFun WiFi Shield - ESP8266
In stock WRL-13287
18.5 1   
SparkFun RJ45 MagJack Breakout
In stock BOB-13021
13.9 2   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
9 2   
Thin Speaker
Retired COM-10722
3.8 4   
Cannot be ordered at this time.
UHF RFID Tag (Set of 5)
Retired WRL-14147
2 1   
Cannot be ordered at this time.
Large Piezo Alarm - 16 Tone
In stock COM-13939
7.95 1   
Soldering Iron - 60W (Adjustable Temperature)
In stock TOL-14456
82.5 5   
RFID Glass Capsule (125kHz)
Out of stock SEN-09416
55 10   
Makey Makey Classic by JoyLabz
In stock KIT-14478
107 2   
Tweezers - Curved (cross-lock, ESD Safe)
In stock TOL-12572
9 2   
SparkFun Triple Axis Magnetometer Breakout - MAG3110
Retired SEN-12670
29.9 2   
Cannot be ordered at this time.
Arduino Mega 2560 R3
In stock DEV-11061
96.8 2   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
55 10   
SparkFun Opto-isolator Breakout
In stock BOB-09118
11 2   
SparkFun 9DoF IMU Breakout - LSM9DS1
Retired SEN-13284
17.95 1   
Cannot be ordered at this time.
Solenoid - 5V (Small)
In stock ROB-11015
11 2   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
Raspberry Pi Zero Case
In stock PRT-14273
5.95 1   
GPS Receiver - GP-20U7 (56 Channel)
Retired GPS-13740
39 2   
Cannot be ordered at this time.
Wheel Encoder Kit
In stock ROB-12629
27.9 2   
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
25 2   
Teensy 3.2
Out of stock DEV-13736
19.8 1   
Cannot be ordered at this time.
Big Easy Driver
In stock ROB-12859
107.5 5   
Total: 1204.55