museo taller y claudia

by cgg

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Vibration Motor
In stock ROB-08449
2.25 1   
LilyPad Sewable Electronics Kit
32 available KIT-13927
106.95 1   
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Love to Code Creative Coding Kit
Retired KIT-14590
85 1   
Cannot be ordered at this time.
LilyPad Vibe Board
In stock DEV-11008
8.5 1   
Chibitronics White LED MegaPack (30 Stickers)
Retired DEV-14595
34.95 1   
Cannot be ordered at this time.
LilyPad Reed Switch
In stock DEV-13343
4.5 1   
Love to Code Chibi Scope Display Accessory
Retired DEV-14592
29.71
You save:
5.24 (15%)
1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
7-Segment Display - 6.5" (Red)
In stock COM-08530
20.5 1   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
SparkFun Capacitor Kit
In stock KIT-13698
8.95 1   
Tactile Button Assortment
34 available COM-10302
6.5 1   
SparkFun Beefcake Relay Control Kit (Ver. 2.0)
34 available KIT-13815
9.95 1   
Slide Pot - X-Large (10k Linear Taper)
In stock COM-09119
3.5 1   
LED - RGB Clear Common Cathode
In stock COM-00105
2.25 1   
Momentary Pushbutton Switch - 12mm Square
In stock COM-09190
0.55 1   
Large Jumper Wire Kit - 700pcs
Only 12 left! PRT-14671
26.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Multicolor Buttons - 4-pack
Only 6 left! PRT-14460
1.75 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
LED - Super Bright White
In stock COM-00531
1.05 1   
Slide Pot - Medium (10k Linear Taper)
In stock COM-11621
2.75 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
LED Tactile Button- White
In stock COM-10439
2.25 1   
10 Segment LED Bar Graph - Blue
33 available COM-09937
2.25 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
LED Tactile Button - Blue
In stock COM-10443
2.25 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
Battery Holder - 18650 (PTH)
In stock PRT-13113
0.95 1   
Battery Holder - 1xAA (PTH)
In stock PRT-07949
0.55 1   
Flex Sensor 2.2"
In stock SEN-10264
11.95 1   
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
SparkFun micro:climate kit
Retired KIT-14217
117.95 1   
Cannot be ordered at this time.
SparkFun Sensor Kit
Retired DEV-13754
132.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor 0.5"
In stock SEN-09375
7.5 1   
Pulse Sensor
In stock SEN-11574
26.95 1   
Force Sensitive Resistor - Square
In stock SEN-09376
12.5 1   
pH Sensor Kit
Retired SEN-10972
149.95 1   
Cannot be ordered at this time.
SparkFun Essential Sensor Kit
Retired SEN-12862
43.95 1   
Cannot be ordered at this time.
Force Sensitive Resistor - Small
In stock SEN-09673
7.5 1   
FlexiForce Pressure Sensor - 100lbs.
In stock SEN-08685
21.5 1   
Electrical Conductivity Kit
Retired SEN-12908
199.95 1   
Cannot be ordered at this time.
Tilt Sensor - AT407
In stock SEN-10289
2.1 1   
SoftPot Membrane Potentiometer - 50mm
In stock SEN-08680
8.5 1   
PIR Motion Sensor (JST)
In stock SEN-13285
10.95 1   
Copper Tape - Conductive Adhesive, 5mm (50ft)
In stock PRT-13827
5.5 1   
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
32.5 1   
Blower - Squirrel Cage (12V)
In stock COM-11270
7.5 1   
Copper Tape - Conductive Adhesive, 2" (50ft)
Only 9 left! PRT-13828
21.5 1   
Circuit Scribe Conductive Ink Pen
In stock COM-13254
7.99 1   
Circuit Scribe Maker Kit
Retired COM-13255
79.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Black (20g)
Retired COM-11558
12.95 1   
Cannot be ordered at this time.
Thermochromatic Pigment - Red (20g)
Retired COM-11555
12.95 1   
Cannot be ordered at this time.
LilyPad Sewable Electronics Kit Guidebook
In stock BOK-14270
5.95 1   
Thermochromatic Pigment - Bright Yellow (20g)
Retired COM-11557
12.95 1   
Cannot be ordered at this time.
Getting Started in Electronics
Retired BOK-10764
19.95 1   
Cannot be ordered at this time.
Make Your Own PCBs with Eagle
Retired BOK-13997
20.95 1   
Cannot be ordered at this time.
Heat Shrink Kit
In stock PRT-09353
8.95 1   
Analog Panel Meter - 0 to 5 VDC
31 available TOL-10285
5.5 1   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
26.95 1   
Total: 1525