Wish List

by Member #437326

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Reed Switch
In stock COM-08642
2.1 1   
pyXY - Synapse SM700 Dev Board
Retired WRL-11176
69.95 1   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
16.5 3   
Bluetooth SMD Module - RN-42-HID
Retired WRL-10823
15 1   
Cannot be ordered at this time.
Brass Sponge
In stock TOL-08964
3.5 1   
Gertboard
Retired DEV-11773
59.95 1   
Cannot be ordered at this time.
PiFace Digital I/O Expander
Retired DEV-11772
38.95 1   
Cannot be ordered at this time.
2mm 10pin XBee Socket
In stock PRT-08272
2.3 2   
Voltage Regulator - 3.3V
In stock COM-00526
6.3 3   
Female Headers
In stock PRT-00115
5.25 3   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
Logic Level Converter
Retired BOB-08745
3 2   
Cannot be ordered at this time.
XBee 2mW PCB Antenna - Series 2 (ZigBee Mesh)
Retired WRL-11217
25.95 1   
Cannot be ordered at this time.
XBee 2mW Wire Antenna - Series 2 (ZigBee Mesh)
Retired WRL-10414
22.95 1   
Cannot be ordered at this time.
AVR 28 Pin 20MHz 32K 6A/D - ATMega328P
Retired COM-09061
7.9 2   
Cannot be ordered at this time.
Interface Cable RP-SMA to U.FL - 100mm
In stock WRL-00662
4.95 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
13 2   
Crystal 16MHz
In stock COM-00536
4.2 4   
SparkFun USB Host Shield
Retired DEV-09947
34.95 1   
Cannot be ordered at this time.
5-Way Selector Switch
Retired COM-10541
2.95 1   
Cannot be ordered at this time.
Step Up/Down Inverting Switching Regulator
Retired COM-00317
1.95 1   
Cannot be ordered at this time.
Relay SPDT Sealed
In stock COM-00100
8.4 4   
RFID Reader ID-20 (125 kHz)
Retired SEN-08628
29.95 1   
Cannot be ordered at this time.
RFID Reader Breakout
Retired SEN-08423
0.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Crystal Kit
Retired COM-11630
4.95 1   
Cannot be ordered at this time.
Programmable Oscillator - 16kHz to 133MHz
Retired COM-09089
2.95 1   
Cannot be ordered at this time.
16 Channel Multiplexer
In stock COM-00299
1.05 1   
2.4GHz Transceiver IC - nRF24L01+
In stock COM-00690
3.95 1   
Ambient Light Sensor - TEMT6000x01
Only 2 left! COM-08348
1.6 1   
Capacitive Touch Sensor Controller - MPR121QR2
Retired COM-09604
4.95 1   
Cannot be ordered at this time.
TCP/IP PHY Embedded Chip - WIZnet W5100
Retired COM-09471
23.8 4   
Cannot be ordered at this time.
RJ45 Ethernet MagJack-Compatible
In stock PRT-08534
4.2 2   
8-Bit Parallel-In/Serial-Out Shift Register - 74HC165N
Retired COM-09519
5.8 4   
Cannot be ordered at this time.
I2C EEPROM - 256k Bit (24LC256)
Retired COM-00525
1.95 1   
Cannot be ordered at this time.
TLC 5940 - PWM Driver
Retired COM-10136
11.9 2   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
Rotary Encoder
In stock COM-09117
4.5 1   
Ribbon Cable - 10 wire (15ft)
Out of stock CAB-10647
5.5 1   
Ribbon Cable - 6 wire (15ft)
In stock CAB-10646
3.5 1   
Microswitch - 2 Terminal
Retired COM-09414
1.5 1   
Cannot be ordered at this time.
Mini Pushbutton Switch
In stock COM-00097
0.45 1   
DIP Switch - 8 Position
In stock COM-08034
1.6 1   
Rotary Encoder LED Ring Breakout Board - Blue
Retired COM-10407
15.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Right Angle
Retired TOL-11297
0.95 1   
Cannot be ordered at this time.
4 Pin Molex Connector - Pigtail
Retired TOL-11298
0.95 1   
Cannot be ordered at this time.
2x5 Pin Shrouded Header
In stock PRT-08506
1.75 1   
2x5 Pin IDC Ribbon Cable
In stock PRT-08535
1.6 1   
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
9 Pin Female Serial Connector - PCB Mount
23 available PRT-00429
1.95 1   
Arduino Stackable Header Kit - R3
In stock PRT-11417
1.75 1   
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
Quick Disconnect - Assortment (100 total)
Retired PRT-11487
7.95 1   
Cannot be ordered at this time.
Ribbon Crimp Connector - 10-pin (2x5, Female)
In stock PRT-10650
0.55 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
RJ45 Ethernet MagJack Breakout
Retired PRT-08790
1.9 2   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 28-Pin 0.3"
Retired PRT-07942
0.24
You save:
0.71 (75%)
1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 14-Pin 0.3"
In stock PRT-07939
0.5 1   
DIP Sockets Solder Tail - 24-Pin 0.6"
Retired PRT-09095
0.5 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 16-Pin 0.3"
In stock PRT-07938
0.5 1   
DIP Sockets Solder Tail - 18-Pin 0.3"
Retired PRT-07940
0.5 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 40-Pin 0.6"
Retired PRT-07944
0.95 1   
Cannot be ordered at this time.
DIP Sockets Solder Tail - 8-Pin
In stock PRT-07937
0.55 1   
Panavise Jr. - Vacuum Base
Retired TOL-10410
35.5 1   
Cannot be ordered at this time.
SparkFun Wake on Shake
Retired SEN-11447
22.95 1   
Cannot be ordered at this time.
2.4GHz Antenna - Adhesive (U.FL Connector)
Retired WRL-11320
4.95 1   
Cannot be ordered at this time.
2.4GHz Ceramic Chip Antenna White
Retired WRL-09025
0.95 1   
Cannot be ordered at this time.
EasyUSB
Retired WIG-10155
29.95 1   
Cannot be ordered at this time.
2.4GHz Duck Antenna RP-SMA
In stock WRL-00145
8.95 1   
RF Link Receiver - 4800bps (315MHz)
In stock WRL-10533
6.5 1   
uLog - The Lil'est Logger
Retired WIG-09228
19.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 315MHz
In stock WRL-10535
5.5 1   
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
Total: 660.44