yclab

by liseman

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RFM12BSP Wireless Transceiver - 434MHz
Retired WRL-12770
34.75 5   
Cannot be ordered at this time.
SparkFun Audio Bluetooth Breakout - RN-52
Retired WRL-11777
199.75 5   
Cannot be ordered at this time.
RF Link Transmitter - 434MHz
21 available WRL-10534
27.5 5   
SparkFun Electric Imp Breakout
Retired BOB-11400
64.75 5   
Cannot be ordered at this time.
Electric Imp
Retired WRL-11395
89.75
You save:
60 (40%)
5   
Cannot be ordered at this time.
FTDI Cable 5V VCC-3.3V I/O
In stock DEV-09717
58.5 3   
GSM/GPRS Module - SM5100B
Retired CEL-09533
179.85 3   
Cannot be ordered at this time.
FTDI Cable 5V
In stock DEV-09718
58.5 3   
Arduino Uno - R3
In stock DEV-11021
276 10   
Arduino Yun
Retired DEV-12053
299.8 4   
Cannot be ordered at this time.
IntelĀ® Edison
Retired DEV-13024
49.95 1   
Cannot be ordered at this time.
Button Kit Retail
Retired RTL-11439
14.95 1   
Cannot be ordered at this time.
Tactile Button Assortment
In stock COM-10302
26 4   
SparkFun Sensor Kit
Retired DEV-12797
419.85 3   
Cannot be ordered at this time.
Quick Disconnect - Assortment (100 total)
Retired PRT-11487
31.8 4   
Cannot be ordered at this time.
Pulse Sensor
In stock SEN-11574
53.9 2   
SparkFun Essential Sensor Kit
Retired SEN-12862
87.9 2   
Cannot be ordered at this time.
SparkFun Beefcake Relay Control Kit (Ver. 1.6)
Retired KIT-11042
31.8 4   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Stranded, 22 AWG)
Out of stock PRT-11375
45 2   
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
SparkFun Solid State Relay Kit
Retired KIT-10684
79.8 4   
Cannot be ordered at this time.
Raspberry Pi - Model B+ (8GB Bundle)
Retired DEV-12995
249.75 5   
Cannot be ordered at this time.
Raspberry Pi Enclosure - Translucent (RPi3, RPi2, B+)
Retired DEV-12996
44.75 5   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (USB Micro-B)
Retired TOL-12890
29.75 5   
Cannot be ordered at this time.
Raspberry Pi Camera Module
Retired DEV-11868
104.85 3   
Cannot be ordered at this time.
Raspberry Pi Camera Module - Pi NoIR
Retired DEV-12654
104.85 3   
Cannot be ordered at this time.
PiFace Digital I/O Expander
Retired DEV-11772
116.85 3   
Cannot be ordered at this time.
RaspiRobot Board
Retired KIT-11561
59.9 2   
Cannot be ordered at this time.
SparkFun Pi Wedge
Retired KIT-12652
13.9 2   
Cannot be ordered at this time.
Raspberry Pi Display Module - 4.3" Touchscreen LCD
Retired LCD-11742
434.85 3   
Cannot be ordered at this time.
LCD Keypad Kit for Raspberry Pi - 16x2 (Blue and White)
Retired COM-12825
59.85 3   
Cannot be ordered at this time.
Raspberry Pi Perma-Proto Breadboard PCB Kit - Half-Size
Retired COM-12822
23.8 4   
Cannot be ordered at this time.
Arduino Pro Mini 328 - 3.3V/8MHz
In stock DEV-11114
54.75 5   
SparkFun ProtoShield Kit
Retired DEV-07914
94.5
You save:
5 (5%)
10   
Cannot be ordered at this time.
PowerSwitch Tail Kit
Retired COM-12920
99.75 5   
Cannot be ordered at this time.
Bare Conductive - Electric Paint (50ml)
In stock COM-10994
65 2   
LilyPad Design Kit
Retired KIT-12073
159.9 2   
Cannot be ordered at this time.
Conductive Thread - 60g (Stainless Steel)
In stock DEV-11791
51.5 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
17.9 2   
Relay SPDT Sealed
In stock COM-00100
21 10   
Voltage Regulator - 3.3V
In stock COM-00526
21 10   
SparkFun Power Cell - LiPo Charger/Booster
Retired PRT-11231
19.95 1   
Cannot be ordered at this time.
Lithium Ion Battery - 2000mAh
Retired PRT-08483
12.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 110mAh
Retired PRT-00731
6.95 1   
Cannot be ordered at this time.
SparkFun USB LiPoly Charger - Single Cell
Only 11 left! PRT-12711
17.95 1   
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
USB Battery Pack - 6600 mAh
Retired PRT-11360
29.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
55 10   
SparkFun Solder-able Breadboard
In stock PRT-12070
55 10   
Sunny Buddy - MPPT Solar Charger
Retired PRT-12084
49.9 2   
Cannot be ordered at this time.
Solar Cell Large - 2.5W
Retired PRT-07840
69.9 2   
Cannot be ordered at this time.
Solar Cell Huge - 5.2W
Retired PRT-09241
99.9 2   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
31.9 2   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
3.2 2   
Miniature Solar Cell - CPC1822
Retired PRT-09962
3.9 2   
Cannot be ordered at this time.
SparkFun RedBot Kit
Retired ROB-12697
74.95 1   
Cannot be ordered at this time.
3pi Robot
Retired ROB-09211
99.95 1   
Cannot be ordered at this time.
Stepper Motor with Cable
In stock ROB-09238
17.5 1   
Solenoid - 5V (Small)
In stock ROB-11015
5.5 1   
Vibration Motor
In stock ROB-08449
2.25 1   
Servo - Generic (Sub-Micro Size)
16 available ROB-09065
9.95 1   
Hobby Motor - Gear
Out of stock ROB-11696
2.1 1   
Stepper Motor - 68 oz.in (400 steps/rev)
In stock ROB-10846
19.5 1   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
13.95 1   
Muscle Wire Actuator - NM706-Super NanoMuscle
Retired ROB-08782
8.95 1   
Cannot be ordered at this time.
EasyDriver Stepper Motor Driver
Retired ROB-10267
14.95 1   
Cannot be ordered at this time.
Big Easy Driver
Retired ROB-11876
19.95 1   
Cannot be ordered at this time.
Vacuum Pump - 12V
In stock ROB-10398
18.95 1   
Fingerprint Scanner - TTL (GT-511C1R)
Retired SEN-13007
31.95 1   
Cannot be ordered at this time.
Temperature Sensor - Waterproof (DS18B20)
In stock SEN-11050
10.95 1   
Humidity and Temperature Sensor - RHT03
Retired SEN-10167
9.95 1   
Cannot be ordered at this time.
BITalino - BioMedical Development Kit
Retired DEV-12750
209.95 1   
Cannot be ordered at this time.
PIR Motion Sensor
Retired SEN-08630
9.95 1   
Cannot be ordered at this time.
Serial Enabled 16x2 LCD - White on Black 5V
Retired LCD-09395
149.75 5   
Cannot be ordered at this time.
Basic 16x2 Character LCD - Black on Green 5V
In stock LCD-00255
55.5 3   
Basic 16x2 Character LCD - RGB Backlight 5V
23 available LCD-10862
92.5 5   
Total: 5343.85