Georgia Tech Kit - ECE4180 Fall 2024
KIT-26223
Georgia Tech Kit - ECE4180 Fall 2024
SKU: KIT-26223
$170.00
In stock
SKU
KIT-26223
Product Overview
This is a kit for the Georgia Tech ECE4180 Embedded System Design class. This kit will help provide knowledge of processors, chipsets, busses, and I/O devices for high-ended embedded systems to students as well as device drivers and applications for embedded operating systems. This is a custom kit made by SparkFun Electronics for the students of the ECE4180 class.
Kit includes:
- Adafruit TOF sensor
- SparkFun Mono Audio Amp Breakout - TPA2005D1 with headers
- SparkFun 9DoF Sensor Stick with headers
- Ultrasonic Sensor - HC-SR04
- SparkFun BlueSMiRF v2
- Adafruit Silicon MEMS Microphone Breakout - SPW2430
- Servo - Hitec HS-422 (Standard Size)
- SparkFun Motor Driver with headers
- DC Barrel Jack Adapter - Breadboard Compatible
- Shadow Chassis Motor (pair)
- Shadow Chassis
- Wheel - 65mm (Rubber Tire, Pair)
- DIP Switch - 8 position
- 5V Wall Wart
- Trimpot TSR-3386 10K (PTH)
- Electolytic Decoupling Capacitor 1000uF - 25V (PTH)
- Relay SPDT Sealed - Breadboard Mountable
- Basic LED - 5mm Red (PTH)
- Electrolytic Decoupling Capacitor 10uF - 25V (PTH)
- Mini Power Switch - Black (PTH)
Customer Reviews

Georgia Tech Kit - ECE4180 Fall 2024
$170.00
KIT-26223
Stock and Customer Discounts
$170 retail price.