This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Pimoroni Pirate Audio 3W Stereo Amp for Raspberry Pi
WIG-16324

Pimoroni Pirate Audio 3W Stereo Amp for Raspberry Pi

SKU: WIG-16324
Out of stock
SKU
WIG-16324

Bring an old radio or set of speakers into the 21st century with Pirate Audio 3W Stereo Amp for Raspberry Pi!

This product has been retired from our catalog and is no longer for sale. View the updated version below. N/A

Product Overview

Bring an old radio or set of speakers into the 21st century with Pirate Audio 3W Stereo Amp for Raspberry Pi! The push-fit connectors on Pirate Audio 3W Stereo Amp make it super-simple to connect up a set of speakers, whether they're bookshelf or floor-standing speakers, or the speakers in an old radio. Play crisp digital audio from local files (MP3, FLAC, etc.) or stream from services like Spotify. The combined DAC and amp gives you crisp 24-bit / 192KHz digital audio through your connected stereo speakers (or mixed-down mono through a single channel).

The PiMoroni Pirate Audio 3W Stereo Amp for Raspberry Pi is compatible with all 40-pin header Raspberry Pi models.

Pirate Audio is a range of all-in-one audio boards for Raspberry Pi, with high-quality digital audio, beautifully-crisp IPS displays for album art, tactile buttons for playback control, and our custom Pirate Audio software and installer to make setting it all up a breeze.

Hookup Accessories

Features & Specs

  • MAX98357A DAC / amplifier chip x2
  • Stereo 3W (per channel) audio out
  • Push-fit speaker terminals
  • Switch for stereo / mixed-down mono modes
  • 1.3" IPS color LCD (240x240px) (ST7789 driver)
  • Four tactile buttons
  • Mini HAT-format board
  • Fully-assembled
  • Compatible with all 40-pin header Raspberry Pi models
  • Dimensions: 65 x 30.5 x 9.5mm

Customer Reviews

Pimoroni Pirate Audio 3W Stereo Amp for Raspberry Pi
Pimoroni Pirate Audio 3W Stereo Amp for Raspberry Pi WIG-16324

Stock and Customer Discounts

$24.95 retail price.

Available Discounts

  • $23.70 | 10+ units
  • $21.21 | 100+ units

Looking for even larger quantities?

Get in touch for Volume Pricing