MagmaX2 Active Multiband GNSS Magnetic Mount Antenna - AA.200
The AA.200 antenna is an active multiband GNSS magnetic mount antenna that exhibits excellent gain and good radiation pattern stability.
Product Overview
The Taoglas AA.200 MagmaX2 Multiband GNSS Magnetic Mount Antenna is for use across most major constellations including GPS (L1/L2/L5), GLONASS (G1/G2/G5), Galileo(E1/E5a/E5b) and BeiDou(B1/B2). The AA.200 antenna is an active multiband GNSS magnetic mount antenna that exhibits excellent gain and good radiation pattern stability. The combination of these elements help ensure the best possible positional accuracy for systems where RTK is enabled and disabled. With the Taoglas AA.200 MagmaX2 Multiband GNSS Antenna, navigation is ideal for high accuracy positioning, autonomous vehicles, and RTK systems.
Features & Specs
- Magnetic mount with robust IP67 rated enclosure
- Covering Bands:
- GPS/QZSS (L1/L2)
- PS/QZSS/IRNSS (L5)
- Galileo (E1/E5a/E5b)
- GLONASS (G1/G2/G3)
- BeiDou (B1/B2a/B2b)
- Low axial ratio
- 1.5m RG-174 cable
- SMA male straight connector
Documentation
Customer Reviews

Stock and Customer Discounts
Available Discounts
- $86.93 | 25+ units
- $82.35 | 100+ units