Hobby Motor with Encoder - Plastic Gear (Pair, Red)

These are a pair of DG01D-E hobby motors with encoder with a hall speed encoder. The motor requires a voltage between 4.5-9V, has a gearbox ratio of 1:48 and a speed of 140RPM at 4.5V. The voltage between positive and negative is determined according to the power supply voltage of the single chip microcomputer used, generally 3.3V or 5V is used.

The hall sensor can sense the North and South poles of its magnetic plate. When the hall sensor senses the South of the magnetic plate, the hall output will result in a high level. Meanwhile the North is the inverse and, when sensed, the hall output will result a low level.

Note: These are the same motors used with the XRP kits Beta & DIY

  • Dimension (single motor): 80x22.4x25.8mm
  • Voltage: 4.5~9V
  • Gear Ratio: 1:48
  • No Load RPM: 140RPM @4.5V
  • No Load Current: 0.15A
  • Stall Torque: 0.15N.M
  • Stall Current: 0.75A @6V
  • All at 6V - as tested in-house:
    • No load speed: 240RPM
    • No load current: 100mA
    • Stall torque: 1kg-cm
    • Stall current: 700mA
    • Encoder resolution: 585 counts per revolution

Comments

Looking for answers to technical questions?

We welcome your comments and suggestions below. However, if you are looking for solutions to technical questions please see our Technical Assistance page.

Customer Reviews

No reviews yet.