Vending Machine

by Drun

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
SparkFun Cerberus USB Cable - 6ft (Sale)
Retired CAB-11515
5.95 1   
Cannot be ordered at this time.
SparkFun Hydra Power Cable - 6ft
In stock CAB-11579
2.5
You save:
3 (55%)
1   
Alligator Test Leads - Multicolored 10 Pack
Retired PRT-11037
2.95 1   
Cannot be ordered at this time.
MicroSD Card with Adapter - 8GB
Retired COM-11609
13.95 1   
Cannot be ordered at this time.
Resistor Kit - 1/4W (500 total)
In stock COM-10969
8.95 1   
LED - Assorted 10 Red / 10 Yellow (20 pack)
In stock COM-10049
0.75
You save:
1.75 (70%)
1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Arduino Uno - R3 SMD
In stock DEV-11224
26.3 1   
SparkFun FTDI Basic Breakout - 5V
In stock DEV-09716
16.5 1   
Pro Micro - 5V/16MHz
Retired DEV-11098
19.95 1   
Cannot be ordered at this time.
SparkFun ProtoShield Kit
Retired DEV-07914
9.95 1   
Cannot be ordered at this time.
Conductive Thread Bobbin - 30ft (Stainless Steel)
In stock DEV-10867
3.95 1   
LilyPad Arduino 328 Main Board
Retired DEV-09266
19.95 1   
Cannot be ordered at this time.
LilyPad Button Board
In stock DEV-08776
2.1 1   
LilyPad Coin Cell Battery Holder - Switched - 20mm
Retired DEV-11285
4.95 1   
Cannot be ordered at this time.
LilyPad LED Blue (5pcs)
Retired DEV-10045
3.95 1   
Cannot be ordered at this time.
LilyPad LED Green (5pcs)
Retired DEV-10046
3.95 1   
Cannot be ordered at this time.
LilyPad LED Red (5pcs)
Retired DEV-10044
3.95 1   
Cannot be ordered at this time.
LilyPad LED Purple (5pcs)
Retired DEV-11325
3.95 1   
Cannot be ordered at this time.
LilyPad LED Pink (5pcs)
Retired DEV-10962
3.95 1   
Cannot be ordered at this time.
LilyPad Light Sensor
Retired DEV-08464
3.95 1   
Cannot be ordered at this time.
LilyPad Temperature Sensor
In stock DEV-08777
5.5 1   
9V Battery Holder
In stock PRT-10512
3.5 1   
Battery Holder - 4xAA Square
In stock PRT-00552
2.1 1   
Breadboard - Mini Modular (Red)
Retired PRT-11659
3.95 1   
Cannot be ordered at this time.
Breadboard - Translucent Self-Adhesive (Clear)
In stock PRT-09567
5.5 1   
ProtoBoard - Rectangle 3"
Retired PRT-08815
4.5 1   
Cannot be ordered at this time.
Header - 6-pin Female (0.1", Right Angle)
Retired PRT-09429
0.95 1   
Cannot be ordered at this time.
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
High Temperature Adhesive Tape - (1cm, 33m)
25 available PRT-10687
5.5 1   
Hook-up Wire - Red (22 AWG)
In stock PRT-08023
2.95 1   
Hook-up Wire - Yellow (22 AWG)
In stock PRT-08024
2.95 1   
Hook-up Wire - Black (22 AWG)
In stock PRT-08022
2.95 1   
Hook-up Wire - White (22 AWG)
In stock PRT-08026
2.75 1   
Solder Leaded - 15-gram Tube
In stock TOL-09162
2.25 1   
XBee 1mW U.FL Connection - Series 1 (802.15.4)
Retired WRL-08666
24.95 1   
Cannot be ordered at this time.
Crystal 16MHz
In stock COM-00536
1.05 1   
Voltage Regulator - 5V
In stock COM-00107
1.05 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
Capacitor Ceramic 0.1uF
Out of stock COM-08375
0.3 1   
Electrolytic Decoupling Capacitors - 100uF/25V
Out of stock COM-00096
0.45 1   
Electrolytic Decoupling Capacitors - 10uF/25V
In stock COM-00523
0.5 1   
Serial LCD with Cable - Retail
Retired RTL-09877
26.95 1   
Cannot be ordered at this time.
SparkFun XBee Explorer Regulated
In stock WRL-11373
11.95 1   
XBee Explorer USB
Retired WRL-08687
24.95 1   
Cannot be ordered at this time.
Breakout Board for XBee Module
In stock BOB-08276
3.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Liquid Flux Pen - Water Soluble
Retired TOL-08967
4.95 1   
Cannot be ordered at this time.
Hobby Knife
In stock TOL-09200
3.5 1   
ATmega328 with Arduino Optiboot (Uno)
In stock DEV-10524
6.5 1   
AVR 8 Pin 20MHz 8K 4A/D - ATtiny85
In stock COM-09378
3.5 1   
Solder Wick #2 5ft. - Generic
In stock TOL-09327
2.75 1   
555 Timer
Retired COM-09273
0.95 1   
Cannot be ordered at this time.
IC Hook with Pigtail
In stock CAB-09741
5.5 1   
H-Bridge Motor Driver 1A
In stock COM-00315
2.5 1   
Trimpot 10K Ohm with Knob
In stock COM-09806
1.05 1   
Mini Photocell
In stock SEN-09088
3.2 2   
Temperature Sensor - TMP36
In stock SEN-10988
1.6 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
16.95 1   
SparkFun Triple Axis Accelerometer Breakout - ADXL362
Out of stock SEN-11446
18.95 1   
Mini Metal Gearmotor 24:1
Retired ROB-08913
6.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Transistor - PNP 60V 200mA (2N3906)
In stock COM-00522
0.5 1   
Transistor - NPN, 60V 200mA (2N3904)
In stock COM-00521
0.55 1   
Resistor 10K Ohm 1/6th Watt PTH - 20 pack
Out of stock COM-11508
0.95 1   
Simon Says Soldering Kit Retail
Retired RTL-10546
25.95 1   
Cannot be ordered at this time.
Total: 436.45