wishes

by TFlock

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Color LCD - Breakout Board
Retired LCD-11062
34.95 1   
Cannot be ordered at this time.
Bluetooth Mate Silver
Retired WRL-10393
39.95 1   
Cannot be ordered at this time.
Bluetooth USB Module Mini
Retired WRL-09434
2.74
You save:
8.21 (75%)
1   
Cannot be ordered at this time.
JST SH Jumper 6 Wire Assembly - 8"
In stock PRT-10361
1.6 1   
JST SH Horizontal 6-Pin Connector - SMD
Out of stock PRT-10210
0.95 1   
Heaterizer XL-3000 Heat Gun
In stock TOL-10326
14.95 1   
Rotary DIP Switch - 16 Position
Retired COM-10064
2.95 1   
Cannot be ordered at this time.
Trackball - PS/2
Retired COM-10758
14.95 1   
Cannot be ordered at this time.
Graphic Equalizer Display Filter - MSGEQ7
In stock COM-10468
5.5 1   
9V Li-ion Rechargeable Battery - 350mAh
Retired PRT-10053
5.95 1   
Cannot be ordered at this time.
Solar Cell Small - 0.45W
Retired PRT-07845
15.95 1   
Cannot be ordered at this time.
Miniature Solar Cell - BPW34
In stock PRT-09541
1.6 1   
Connector 1.0mm Horizontal - 3 pin
Retired PRT-10207
0.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 6Ah
Retired PRT-08484
32.95 1   
Cannot be ordered at this time.
SparkFun Breadboard Power Supply Stick 5V/3.3V
Retired PRT-10804
14.95 1   
Cannot be ordered at this time.
Enclosure - Aluminum (120x95x35mm)
Retired PRT-11351
5.95 1   
Cannot be ordered at this time.
Analog Panel Meter - 0 to 5 VDC
29 available TOL-10285
5.5 1   
Analog Panel Meter - 0 to 20mA
Retired TOL-10286
4.95 1   
Cannot be ordered at this time.
Laser Module - Green
Retired COM-09906
17.95 1   
Cannot be ordered at this time.
Solar Charger and Battery Pack - 3500mAh
Retired PRT-11496
24.95 1   
Cannot be ordered at this time.
Toggle Switch
Only 5 left! COM-09276
2.1 1   
Concave Button - Black
In stock COM-09339
2.75 1   
Black Chicken Head Knob - 14x20mm
Retired COM-10000
0.95 1   
Cannot be ordered at this time.
Stomp Switch - DPDT
Retired COM-11151
1.95 1   
Cannot be ordered at this time.
LED Holder - 5mm
In stock COM-11840
0.55 1   
LED Holder - 10mm
25 available COM-11841
0.55 1   
Diffused LED - Blue 10mm
In stock COM-10635
0.6 1   
Diffused LED - Yellow 10mm
In stock COM-10634
0.6 1   
LED Indicator Light - Red
Retired COM-11141
0.5 1   
Cannot be ordered at this time.
LED Holder - 5mm (Chrome Finish)
In stock COM-11147
0.55 1   
LED Holder - 10mm (Chrome Finish)
Retired COM-11148
0.55 1   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
Retired BOB-11502
9.95 1   
Cannot be ordered at this time.
2x3 Pin Shrouded Header
In stock PRT-10877
1.75 1   
Ribbon Crimp Connector - 6-pin (2x3, Female)
In stock PRT-10651
0.45 1   
Arduino Pro Mini 328 - 5V/16MHz
In stock DEV-11113
10.95 1   
Hook-Up Wire - Assortment (Stranded, 22 AWG)
In stock PRT-11375
22.5 1   
Serial Miniature OLED Module - 1.5" (μOLED-128-G2-GFX)
Retired LCD-11676
53.95 1   
Cannot be ordered at this time.
Voice Modulator IC - HT8950
Retired COM-10574
5.9 2   
Cannot be ordered at this time.
JST SH Jumper 5 Wire Assembly - 8"
Retired PRT-10360
1.5 1   
Cannot be ordered at this time.
Connector 1.0mm Horizontal - 5 pin
Retired PRT-10209
0.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
Polymer Lithium Ion Battery - 400mAh
Retired PRT-10718
6.95 1   
Cannot be ordered at this time.
SparkFun "Uh-oh" Battery Level Indicator Kit
Retired KIT-11087
5.95 1   
Cannot be ordered at this time.
IOIO-OTG
Retired DEV-11343
39.95 1   
Cannot be ordered at this time.
Heatsink and Fan - 70mm
Retired PRT-10686
4.95 1   
Cannot be ordered at this time.
RF Link Receiver - 4800bps (434MHz)
In stock WRL-10532
6.5 1   
RF Link Transmitter - 434MHz
15 available WRL-10534
5.5 1   
Graphic OLED Color Display
Retired LCD-09678
36.95 1   
Cannot be ordered at this time.
Mini Metal Gearmotor 100:1
Retired ROB-08912
6.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor 100:1 (Sale)
Retired ROB-08910
15.95 1   
Cannot be ordered at this time.
Micro Metal Gearmotor Bracket
Retired ROB-08898
3.95 1   
Cannot be ordered at this time.
USB Cable A to B - 6 Foot
In stock CAB-00512
4.5 1   
CAT 6 Cable - 10ft
Retired CAB-08917
2.95 1   
Cannot be ordered at this time.
RJ45 8-Pin Connector
In stock PRT-00643
1.6 1   
SparkFun RJ45 Breakout
In stock BOB-00716
1.05 1   
Wixel
Retired WRL-10665
19.95 1   
Cannot be ordered at this time.
Jumper Wire - 0.1", 6-pin, 6"
In stock PRT-10371
1.6 1   
Building Wireless Sensor Networks
Retired BOK-10324
28.95 1   
Cannot be ordered at this time.
Super Capacitor - 10F/2.5V
In stock COM-00746
4.95 1   
Super Capacitor - Low ESR - 1F/2.5V
Retired COM-10068
2.95 1   
Cannot be ordered at this time.
Brass Sponge with Base
Retired TOL-08965
10.95 1   
Cannot be ordered at this time.
Total: 593.74