TAMU 2015 FSAE

by Member #605871

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
CAN-BUS Shield
Retired DEV-10039
39.95 1   
Cannot be ordered at this time.
SparkFun OBD-II UART
In stock WIG-09555
56.95 1   
SparkFun SerIO
Retired DEV-09521
39.95 1   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Green)
In stock COM-11968
13 2   
SparkFun Venus GPS Logger - SMA Connector
Retired GPS-10920
59.95 1   
Cannot be ordered at this time.
ShiftBar
Retired COM-10238
17.9 2   
Cannot be ordered at this time.
SparkFun Logomatic v2 - Serial SD Datalogger (FAT32)
Only 13 left! WIG-12772
63.5 1   
SparkFun Logic Level Converter - Bi-Directional
In stock BOB-12009
3.5 1   
Arduino Mega 2560 R3
In stock DEV-11061
48.4 1   
GPS 3V Magnetic Mount Antenna SMA - 5m
Retired GPS-00464
12.95 1   
Cannot be ordered at this time.
USB Relay Controller with 6-Channel I/O
Retired DEV-09669
89.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Kelly Green
Retired COM-11440
12.95 1   
Cannot be ordered at this time.
SparkFun MegaShield Kit
Retired DEV-09346
17.95 1   
Cannot be ordered at this time.
SparkFun myDAQ Protoboard Kit
Retired DEV-10705
29.95 1   
Cannot be ordered at this time.
SparkFun Serial Graphic LCD 128x64
Retired LCD-09351
36.95 1   
Cannot be ordered at this time.
SparkFun Triple Axis Accelerometer and Gyro Breakout - MPU-6050
Retired SEN-11028
32.5 1   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
21.5 1   
SparkFun Solder-able Breadboard
In stock PRT-12070
5.5 1   
Solder Paste - 50g (Lead Free)
Out of stock TOL-12878
18.5 1   
Solder - 1/4lb Spool (0.020") Special Blend
In stock TOL-10242
32.5 1   
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Infrared Thermometer - MLX90614
Out of stock SEN-09570
75.8 4   
Cannot be ordered at this time.
Screw Terminals 5mm Pitch (3-Pin)
Only 6 left! PRT-08433
21 20   
Jumper Wire - JST Black Red
In stock PRT-08670
21 20   
Break Away Headers - Straight
In stock PRT-00116
3.5 2   
Metal Pushbutton - Latching (16mm, Blue)
In stock COM-11972
13 2   
Toggle Switch and Cover - Illuminated (Blue)
Retired COM-11313
5.9 2   
Cannot be ordered at this time.
Metal Pushbutton - Momentary (16mm, Blue)
In stock COM-11967
13 2   
SparkFun 7-Segment Serial Display - Red
19 available COM-11441
29.9 2   
SparkFun 7-Segment Serial Display - Blue
22 available COM-11442
29.9 2   
SparkFun LED Matrix - Serial Interface (Red/Green)
Retired COM-00759
34.95 1   
Cannot be ordered at this time.
SparkFun 6 Degrees of Freedom IMU Digital Combo Board - ITG3200/ADXL345
Retired SEN-10121
39.95 1   
Cannot be ordered at this time.
SparkFun 16 Output I/O Expander Breakout - SX1509
Retired BOB-11502
9.95 1   
Cannot be ordered at this time.
SparkFun 7-Segment Serial Display - Yellow
Retired COM-11443
12.95 1   
Cannot be ordered at this time.
SparkFun Real Time Clock Module
Out of stock BOB-12708
17.5 1   
SparkFun SPI Shortcut
Retired TOL-09235
24.95 1   
Cannot be ordered at this time.
LED Display Driver (8-Digit) - MAX7219CNG
Retired COM-09622
10.95 1   
Cannot be ordered at this time.
SparkFun Serial Alphanumeric Display Driver
Retired COM-10103
14.95 1   
Cannot be ordered at this time.
7-Segment Display - LED (Blue)
Retired COM-09191
1.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Blue
Retired COM-09933
2.95 1   
Cannot be ordered at this time.
1.0" Single Digit Alphanumeric Display - Green/Yellow
Retired COM-09932
1.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Yellow)
Retired COM-11645
16.95 1   
Cannot be ordered at this time.
SparkFun OpenSegment Serial Display - 20mm (Green)
Retired COM-11646
16.95 1   
Cannot be ordered at this time.
SparkFun Bar Graph Breakout Kit
Retired DEV-10936
19.95 1   
Cannot be ordered at this time.
7-Segment Display - 20mm (Blue)
In stock COM-11408
7 2   
7-Segment Display - 20mm (Red)
In stock COM-11405
1.6 1   
7-Segment Display - 20mm (Green)
Retired COM-11407
1.25
You save:
0.7 (36%)
1   
Cannot be ordered at this time.
Diffused LED - RGB 10mm
In stock COM-11120
1.15 1   
SparkFun Level Translator Breakout - PCA9306
Retired BOB-11955
7.5 1   
Cannot be ordered at this time.
SparkFun I2C Expander Breakout - PCF8575
Retired BOB-08130
23.9 2   
Cannot be ordered at this time.
Mega Pro 5V
Retired DEV-11007
44.95 1   
Cannot be ordered at this time.
SparkFun OpenLog
Retired DEV-09530
24.95 1   
Cannot be ordered at this time.
Total: 1306.4