SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
SEN-14722

SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)

SKU: SEN-14722
$23.50
In stock
SKU
SEN-14722
In stock
Stock/Discounts

This SparkFun Distance Sensor Breakout utilizes the VL53L1X next generation ToF sensor module to give you the highly accurate measurements at long ranges.

Helpful Documentation

Product Overview

This SparkFun Distance Sensor Breakout utilizes the VL53L1X next generation ToF (Time of Flight) sensor module to give you the highly accurate measurements at long ranges for its size. The VL53L1X from STMicroelectronics uses a VCSEL (Vertical Cavity Surface Emitting Laser) to emit an Infrared laser to time the reflection to the target. That means that you will be able to measure the distance to an object from 40mm to 4m away with millimeter resolution! To make it even easier to get your readings, all communication is enacted exclusively via I2C, utilizing our handy Qwiic system so no soldering is required to connect it to the rest of your system. However, we still have broken out 0.1”-spaced pins in case you prefer to use a breadboard.

Each VL53L1X sensor features a precision to be 1mm with an accuracy around +/-5mm and a minimum read distance of this sensor is 4cm. The field of view for this little breakout is fairly narrow at 15°-27° with a read rate of up to 50Hz. Make sure to power this board appropriately since it will need 2.6V-3.5V to operate. Lastly, please be sure to remove the protective sticker on the VL53L1X before use otherwise it will, most assuredly, throw off your readings.

Note: The I2C address of the VL53L1X is 0x29 and is hardware defined. A multiplexer/Mux is required to communicate to multiple VL53L1X sensors on a single bus. If you need to use more than one VL53L1X sensor consider using the Qwiic Mux Breakout.

Note: CLASS 1 LASER PRODUCT CLASSIFIED IEC 60825-1 2014.


The SparkFun Qwiic Connect System is an ecosystem of I2C sensors, actuators, shields and cables that make prototyping faster and less prone to error. All Qwiic-enabled boards use a common 1mm pitch, 4-pin JST connector. This reduces the amount of required PCB space, and polarized connections mean you can’t hook it up wrong.

The VL53L1X Distance Sensor Breakout can also be automatically detected, scanned, configured, and logged using the OpenLog Artemis datalogger system. No programming, soldering, or setup required!


Need a custom board? This component can be found in SparkFun's À La Carte board builder. You can have a custom design fabricated with this component - and your choice of hundreds of other sensors, actuators and wireless devices - delivered to you in just a few weeks.


Hookup Accessories

Features & Specs

  • Operating Voltage: 2.6V-3.5V
  • Power Consumption: 20 mW @10Hz
  • Measurement Range: ~40mm to 4,000mm
  • Resolution: +/-1mm
  • Light Source: Class 1 940nm VCSEL
  • 7-bit unshifted I2C Address: 0x29
  • Field of View: 15° - 27°
  • Max Read Rate: 50Hz

Customer Reviews

SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
SparkFun Distance Sensor Breakout - 4 Meter, VL53L1X (Qwiic)
$23.50
SEN-14722

Stock and Customer Discounts

$23.5 retail price.

Looking for even larger quantities?

Get in touch for Volume Pricing