Ryans Wish List

by Member #744606

Favorited Favorite 0

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
RN42-XV Bluetooth Module - PCB Antenna
Retired WRL-11601
24.95 1   
Cannot be ordered at this time.
Hakko FX888D Soldering Station
Retired TOL-11704
99.95 1   
Cannot be ordered at this time.
Frequency Generator Kit - FG085
Retired KIT-11394
54.83
You save:
9.67 (15%)
1   
Cannot be ordered at this time.
Watt's Up Meter
Retired PRT-14331
27.95 1   
Cannot be ordered at this time.
Hex Key Set - SAE (Ball End, 13 Pieces)
Retired TOL-14222
19.95 1   
Cannot be ordered at this time.
Hex Key Set - Metric (Ball End, 9 Pieces)
Retired TOL-14223
23.95 1   
Cannot be ordered at this time.
Resistor Lead Bending Tool
In stock TOL-13114
5.5 1   
Crimping Pliers - 28-20 AWG
28 available TOL-13193
32.5 1   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
4.5 1   
Flush Cutters - Hakko
Retired TOL-11952
6.95 1   
Cannot be ordered at this time.
Big Red Box - Enclosure
In stock PRT-11366
10.5 1   
Flex Sensor 4.5"
24 available SEN-08606
17.95 1   
Muscle Wire® - 0.012" Diameter (1 foot)
Only 2 left! COM-11900
2.1 1   
Power Resistor Kit - 10W (25 pack)
In stock KIT-13053
6.5 1   
10 Segment LED Bar Graph - Yellow
In stock COM-09936
2.05 1   
10 Segment LED Bar Graph - Green
In stock COM-09938
2.25 1   
10 Segment LED Bar Graph - Red
In stock COM-09935
2.25 1   
Flexible LED Matrix - WS2812B (8x32 Pixel)
Retired COM-13304
109.95 1   
Cannot be ordered at this time.
RGB LED Panel - 32x32
Retired COM-12584
39.95 1   
Cannot be ordered at this time.
Digital Potentiometer - 10K
In stock COM-10613
1.6 1   
P-Channel MOSFET 55V 31A
In stock COM-10349
1.25 1   
Voltage Regulator - 3.3V
In stock COM-00526
2.1 1   
N-Channel MOSFET 60V 30A
Retired COM-10213
1.25 1   
Cannot be ordered at this time.
Jumper - 2 Pin
In stock PRT-09044
0.45 1   
SparkFun USB Mini-B Breakout
In stock BOB-09966
2.95 1   
Deans Connector - M/F Pair
In stock PRT-11864
1.05 1   
JST RCY Connector - Male/Female Set (2-pin)
In stock PRT-10501
1.1 2   
Arduino Stackable Header Kit
Out of stock PRT-10007
1.75 1   
SparkFun microB USB Breakout
Only 10 left! BOB-12035
2.95 1   
Female Headers
In stock PRT-00115
1.75 1   
SparkFun USB Type A Female Breakout
In stock BOB-12700
4.95 1   
Break Away Headers - Straight
In stock PRT-00116
1.75 1   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
LilyPad Sewable Electronics Kit
30 available KIT-13927
106.95 1   
Raspberry Pi Zero W
In stock DEV-14277
15 1   
PICAXE 14M2 Microcontroller (14 pin)
Retired COM-10802
3.95 1   
Cannot be ordered at this time.
DSO Quad - Pocket Digital Oscilloscope (Black)
Retired TOL-12065
234.95 1   
Cannot be ordered at this time.
Wall Adapter Power Supply - 5V DC 2A (Barrel Jack)
Retired TOL-12889
5.95 1   
Cannot be ordered at this time.
DC Barrel Power Jack/Connector
In stock PRT-00119
1.5 1   
SparkFun Lumenati 8-stick
18 available COM-14359
9.5 1   
SparkFun Lumenati 90L
Retired COM-14452
5.25 1   
Cannot be ordered at this time.
SparkFun Lumenati 90R
Retired COM-14358
2.36
You save:
2.89 (55%)
1   
Cannot be ordered at this time.
LED - 3mm Cycling RGB (slow)
In stock COM-11448
2.2 4   
Arduino Stackable Header Kit - R3
In stock PRT-11417
5.25 3   
Stackable Header - 2x23 Pin Female
In stock PRT-12790
9.75 3   
10 Segment LED Bar Graph - Blue
32 available COM-09937
4.5 2   
SparkFun Electret Microphone Breakout
In stock BOB-12758
15 2   
Total: 954.49