Customer #378866's Wish List from Cart

by Member #378866

Favorited Favorite 0

Hyper Island Exploring Tech - Updated wish list with Arduino

Share this Wish List!

Link. You can share this list with the following link – just copy and paste:

Embed: Want to embed this wish list in an HTML page? Just copy and paste the following script tag:

Data: Just want a file you can save or pass around? We've got you covered. Click for CSV or JSON.

Product Subtotal Qty
Arduino Uno - R3
In stock DEV-11021
1407.6 51   
Tweezers - Curved (ESD Safe)
In stock TOL-10602
27 6   
Wire Strippers - 22-30AWG
Retired TOL-14762
89.7 6   
Cannot be ordered at this time.
Piezo Element
In stock SEN-10293
106.4
You save:
5.6 (5%)
70   
Heat Shrink Kit
In stock PRT-09353
26.85 3   
Rotary Potentiometer - Linear (10k ohm)
In stock COM-09288
65
You save:
3.25 (5%)
65   
Tactile Button Assortment
34 available COM-10302
39 6   
N-Channel MOSFET 60V 30A
Retired COM-10213
35.7
You save:
1.8 (5%)
30   
Cannot be ordered at this time.
P-Channel MOSFET 55V 31A
In stock COM-10349
35.7
You save:
1.8 (5%)
30   
SparkFun Cerberus USB Cable - 6ft
Retired CAB-12016
83.64 12   
Cannot be ordered at this time.
JST Jumper 3 Wire Assembly
In stock PRT-09915
28.8 18   
Break Away Headers - Straight
In stock PRT-00116
49.8
You save:
2.7 (5%)
30   
Break Away Headers - 40-pin Male (Long Centered, PTH, 0.1")
In stock PRT-12693
30
You save:
1.5 (5%)
30   
Arduino Stackable Header Kit - R3
In stock PRT-11417
21 12   
Screw Terminals 2.54mm Pitch (2-Pin)
In stock PRT-10571
19 20   
Alligator Clip with Pigtail (4 Pack)
In stock CAB-13191
21 6   
Jumper Wires Premium 6" F/F Pack of 100
In stock PRT-10898
26.95 1   
Jumper Wires Premium 6" M/F Pack of 100
In stock PRT-09139
26.95 1   
Resistor Kit - 1/4W (500 total)
In stock COM-10969
53.7 6   
Flex Sensor 4.5"
28 available SEN-08606
107.7 6   
Flex Sensor 2.2"
In stock SEN-10264
71.7 6   
Force Sensitive Resistor - Square
In stock SEN-09376
75 6   
Force Sensitive Resistor 0.5"
In stock SEN-09375
45 6   
SparkFun Discrete Semiconductor Kit
In stock KIT-13682
12.95 1   
Mini Photocell
In stock SEN-09088
106.4
You save:
5.6 (5%)
70   
Servo - Generic High Torque (Standard Size)
In stock ROB-11965
167.4 12   
Breadboard - Self-Adhesive (White)
In stock PRT-12002
313.8
You save:
16.2 (5%)
60   
Infrared Proximity Sensor Long Range - Sharp GP2Y0A02YK0F
Retired SEN-08958
99 6   
Cannot be ordered at this time.
Hook-Up Wire - Assortment (Solid Core, 22 AWG)
In stock PRT-11367
43 2   
9V to Barrel Jack Adapter
In stock PRT-09518
21 6   
Battery Holder 2xAA with Cover and Switch
In stock PRT-09547
9.6 6   
Battery Holder 4xAA with Cover and Switch
In stock PRT-12083
12.6 6   
DC Barrel Jack Adapter - Breadboard Compatible
In stock PRT-10811
15.75 15   
DC Barrel Jack Adapter - Male
In stock PRT-10287
52.5 15   
DC Barrel Jack Adapter - Female
In stock PRT-10288
52.5 15   
SparkFun Triple Axis Accelerometer Breakout - ADXL335
In stock SEN-09269
101.7 6   
Infrared Proximity Sensor - Sharp GP2Y0A21YK
Only 7 left! SEN-00242
89.7 6   
Infrared Proximity Sensor Short Range - Sharp GP2Y0A41SK0F
16 available SEN-12728
59.8 4   
Ultrasonic Range Finder - HRLV-MaxSonar-EZ0
Retired SEN-11307
167.8 4   
Cannot be ordered at this time.
Ultrasonic Range Finder - HRLV-MaxSonar-EZ1
Retired SEN-11308
159.8 4   
Cannot be ordered at this time.
SparkFun OpenPIR
In stock SEN-13968
70 4   
SparkFun Electret Microphone Breakout
In stock BOB-12758
45 6   
SparkFun Capacitive Touch Breakout - AT42QT1011
In stock SEN-14520
23.7 6   
Servo - Generic High Torque Continuous Rotation (Standard Size)
In stock ROB-09347
89.7 6   
Jumper Wires Premium 6" M/M Pack of 100
In stock PRT-10897
107.8 4   
Total: 4314.69